(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Combo Tap General (T1829 / T2829 / T3829) (Part Number)

Combo Tap General (T1829 / T2829 / T3829)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      139,536VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T2829N44
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Coating Y/N Coating Type Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Rating Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)

3,850,744 VND

1 Piece(s) 6 Day(s) M262NoneNon-court12520YH44515184

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads (Lcf) 5 Tool Material Type Vanadium heis
work material Low Carbon Steel (0.25% or less of C content) / Medium Carbon Steel (C Content 0.25% - 0.45%) / High carbon steel (C content exceeding 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool steel (SKD before heat treatment) / Cast Iron (FC) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Titanium Alloy (Ti-6AI-4V, etc.) / Nickel Base Alloy (Inconel, etc.) Tap Type Point Tap Hole type For Through Hole

Please check the type/dimensions/specifications of the part T2829N44 in the Combo Tap General (T1829 / T2829 / T3829) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T2829N44 trong chuỗi Combo Tap General (T1829 / T2829 / T3829).

Products like this...

Part Number
T1829222
T1829242
T1829282
T2829N53
T3829242
T3829282
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Coating Y/N Coating Type Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Rating Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)

587,892 VND

1 Piece(s) 4 Day(s) M3.50.6AvailableHomo484YH2133.263

192,735 VND

10 Piece(s) 5 Day(s) M40.7AvailableHomo524.5YH213473

261,493 VND

1 Piece(s) Same day M50.8AvailableHomo605.5YH2164.573

4,377,659 VND

1 Piece(s) 6 Day(s) M261NoneNon-court9520YH33015184

587,892 VND

10 Piece(s) 4 Day(s) M40.7AvailableTiN524.5YH213473

311,113 VND

1 Piece(s) 4 Day(s) M50.8AvailableTiN605.5YH2164.573