(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Combo Tap General (T1829 / T2829 / T3829) (Part Number)

Combo Tap General (T1829 / T2829 / T3829)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      139,536VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T1829423
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Coating Y/N Coating Type Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Rating Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)

402,909 VND

1 Piece(s) 5 Day(s) M101.5AvailableHomo757YH3245.583

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads (Lcf) 5 Tool Material Type Vanadium heis
work material Low Carbon Steel (0.25% or less of C content) / Medium Carbon Steel (C Content 0.25% - 0.45%) / High carbon steel (C content exceeding 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool steel (SKD before heat treatment) / Cast Iron (FC) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Titanium Alloy (Ti-6AI-4V, etc.) / Nickel Base Alloy (Inconel, etc.) Tap Type Point Tap Hole type For Through Hole

Please check the type/dimensions/specifications of the part T1829423 in the Combo Tap General (T1829 / T2829 / T3829) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T1829423 trong chuỗi Combo Tap General (T1829 / T2829 / T3829).

Products like this...

Part Number
T1829222
T1829242
T1829282
T1829504
T1829604
T1829613
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Coating Y/N Coating Type Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Rating Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)

587,892 VND

1 Piece(s) 4 Day(s) M3.50.6AvailableHomo484YH2133.263

192,735 VND

10 Piece(s) 5 Day(s) M40.7AvailableHomo524.5YH213473

261,493 VND

1 Piece(s) Same day M50.8AvailableHomo605.5YH2164.573

492,702 VND

1 Piece(s) 4 Day(s) M121.75AvailableHomo828.5YH4296.593

1,255,902 VND

1 Piece(s) 6 Day(s) M162AvailableHomo9512.5YH43210133

1,255,902 VND

1 Piece(s) 6 Day(s) M161.5AvailableHomo9512.5YH33210133