(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Warning Light (IP54)

Warning Light (IP54)
  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    783,564 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LTP-012-G
LTP-012-R
LTP-012-Y
LTP-12-G
LTP-12-R
LTP-12-Y
LTPB-012-G
LTPB-012-R
LTPB-012-Y
LTPB-12-G
LTPB-12-R
LTPB-12-Y
LTR-012-G
LTR-012-Y
LTR-12-G
LTR-12-R
LTR-12-Y
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Power Supply Color Function External Buzzer volume

783,564 VND

1 Piece(s) Available 11 Day(s) 110/220 V a.c. 50-60Hz Green Rotation/Pointwise Round cap, directly attached -

783,564 VND

1 Piece(s) Available 11 Day(s) 110/220 V a.c. 50-60Hz Red Rotation/Pointwise Round cap, directly attached -

783,564 VND

1 Piece(s) Available 11 Day(s) 110/220 V a.c. 50-60Hz Yellow Rotation/Pointwise Round cap, directly attached -

783,564 VND

1 Piece(s) Available 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Green Rotation/Pointwise Round cap, directly attached -

783,564 VND

1 Piece(s) Available 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Red Rotation/Pointwise Round cap, directly attached -

783,564 VND

1 Piece(s) Available 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Yellow Rotation/Pointwise Round cap, directly attached -

925,159 VND

1 Piece(s) Available 11 Day(s) 110/220 V a.c. 50-60Hz Green Rotation/Pointwise, Buzzer Round cap, directly attached 80 dB (1 m distance)

925,159 VND

1 Piece(s) Available 11 Day(s) 110/220 V a.c. 50-60Hz Red Rotation/Pointwise, Buzzer Round cap, directly attached 80 dB (1 m distance)

925,159 VND

1 Piece(s) Available 11 Day(s) 110/220 V a.c. 50-60Hz Yellow Rotation/Pointwise, Buzzer Round cap, directly attached 80 dB (1 m distance)

925,159 VND

1 Piece(s) Available 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Green Rotation/Pointwise, Buzzer Round cap, directly attached 80 dB (1 m distance)

925,159 VND

1 Piece(s) Available 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Red Rotation/Pointwise, Buzzer Round cap, directly attached 80 dB (1 m distance)

925,159 VND

1 Piece(s) Available 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Yellow Rotation/Pointwise, Buzzer Round cap, directly attached 80 dB (1 m distance)

1,443,713 VND

1 Piece(s) 11 Day(s) 110/220 V a.c. 50-60Hz Green Rotation/Pointwise Round cap and support attached -

1,443,713 VND

1 Piece(s) 11 Day(s) 110/220 V a.c. 50-60Hz Yellow Rotation/Pointwise Round cap and support attached -

1,443,713 VND

1 Piece(s) 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Green Rotation/Pointwise Round cap and support attached -

1,443,713 VND

1 Piece(s) 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Red Rotation/Pointwise Round cap and support attached -

1,443,713 VND

1 Piece(s) 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Yellow Rotation/Pointwise Round cap and support attached -

Basic Specifications

  • Power Consumption
    2.9 W or less (power voltage: 12-48 V d.c), 5 W or less (power voltage"110/220 V a.c.)
  • Light source
    LED (Light Emitting Diode), Quantity: 24
  • Material
    Protective cap - acrylic resin
  • Body
    ABS resin
  • Protection grade
    IP54
Part Number
LTP-012-G
LTP-012-R
LTP-012-Y
LTP-12-G
LTP-12-R
LTP-12-Y
LTPB-012-G
LTPB-012-R
LTPB-012-Y
LTPB-12-G
LTPB-12-R
LTPB-12-Y
LTR-012-G
LTR-012-Y
LTR-12-G
LTR-12-R
LTR-12-Y
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Power Supply Color Function External Buzzer volume

783,564 VND

1 Piece(s) Available 11 Day(s) 110/220 V a.c. 50-60Hz Green Rotation/Pointwise Round cap, directly attached -

783,564 VND

1 Piece(s) Available 11 Day(s) 110/220 V a.c. 50-60Hz Red Rotation/Pointwise Round cap, directly attached -

783,564 VND

1 Piece(s) Available 11 Day(s) 110/220 V a.c. 50-60Hz Yellow Rotation/Pointwise Round cap, directly attached -

783,564 VND

1 Piece(s) Available 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Green Rotation/Pointwise Round cap, directly attached -

783,564 VND

1 Piece(s) Available 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Red Rotation/Pointwise Round cap, directly attached -

783,564 VND

1 Piece(s) Available 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Yellow Rotation/Pointwise Round cap, directly attached -

925,159 VND

1 Piece(s) Available 11 Day(s) 110/220 V a.c. 50-60Hz Green Rotation/Pointwise, Buzzer Round cap, directly attached 80 dB (1 m distance)

925,159 VND

1 Piece(s) Available 11 Day(s) 110/220 V a.c. 50-60Hz Red Rotation/Pointwise, Buzzer Round cap, directly attached 80 dB (1 m distance)

925,159 VND

1 Piece(s) Available 11 Day(s) 110/220 V a.c. 50-60Hz Yellow Rotation/Pointwise, Buzzer Round cap, directly attached 80 dB (1 m distance)

925,159 VND

1 Piece(s) Available 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Green Rotation/Pointwise, Buzzer Round cap, directly attached 80 dB (1 m distance)

925,159 VND

1 Piece(s) Available 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Red Rotation/Pointwise, Buzzer Round cap, directly attached 80 dB (1 m distance)

925,159 VND

1 Piece(s) Available 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Yellow Rotation/Pointwise, Buzzer Round cap, directly attached 80 dB (1 m distance)

1,443,713 VND

1 Piece(s) 11 Day(s) 110/220 V a.c. 50-60Hz Green Rotation/Pointwise Round cap and support attached -

1,443,713 VND

1 Piece(s) 11 Day(s) 110/220 V a.c. 50-60Hz Yellow Rotation/Pointwise Round cap and support attached -

1,443,713 VND

1 Piece(s) 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Green Rotation/Pointwise Round cap and support attached -

1,443,713 VND

1 Piece(s) 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Red Rotation/Pointwise Round cap and support attached -

1,443,713 VND

1 Piece(s) 11 Day(s) 12-48V d.c, 12-24V a.c.50-60Hz Yellow Rotation/Pointwise Round cap and support attached -

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1