(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
V-Block with Magnet

V-Block with Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,469,771VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF
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
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

Used as a rod-fixing jig. Use the lever to switch between having the magnet ON or OFF.

Part Number
MV-80G
MV-100G
MV-120G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDepth
(mm)
Adsorption Force
(N)
Mass
(kg)

4,469,771 VND

1 Piece(s) 9 Day(s) 801403.3

5,667,733 VND

1 Piece(s) 9 Day(s) 1001804.1

7,086,700 VND

1 Piece(s) 9 Day(s) 1202004.9
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDepth
(mm)
Adsorption Force
(N)
Mass
(kg)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model V Block Material Cast Iron Width(mm) 70
Height(mm) 95 Perpendicularity and Parallelism(mm) 0.025/100 Use For fixed jig of round bar.
Features Magnet can be turned ON/OFF by lever operation.
Close

Comparison list