(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
No.290 Masking tape

No.290 Masking tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    169,283 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
290-20
290-25
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Amount Of Content

169,283 VND

1 Piece(s) 15 Day(s) 20 1 Roll

204,467 VND

1 Piece(s) 4 Day(s) or more 25 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Length(m)
    50
  • Thickness(mm)
    0.17
  • Adhesive Strength
    9.27 N/width 25 mm
  • Tensile Strength
    98.0 N/width 25 mm
  • Color Detail
    Cream
  • Use
    As solder plating and various heat resistant coatings, as fixation for parts, sheets, etc., as insulation for uneven surfaces.
  • Substrate Material
    Crepe Paper
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Stretch(%)
    15
  • Amount Of Content
    1 Roll

Product Description

A thin tape made by applying a heat-resistant rubber adhesive to crepe paper, which has excellent flexibility, to prevent adhesive residue and contamination.
[Features]
・ It has excellent workability because it uses flexible crepe paper.
・ It uses a dedicated rubber adhesive that has excellent heat resistance and is resistant to adhesive residue and contamination.
・ 160°C after 1 hour, no glue residue (Against stainless steel)
・ Even unevenness is familiar, and you can mask firmly.
[Applications]
・ As masking tape for solder plating
・ For various heat-resistant paint masking
・ For temporary fixing of parts, sheets, etc.
・ As insulation for difficult-to-paste areas or uneven areas

Part Number
290-20
290-25
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Amount Of Content

169,283 VND

1 Piece(s) 15 Day(s) 20 1 Roll

204,467 VND

1 Piece(s) 4 Day(s) or more 25 1 Roll

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1