(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mirror Bore C Body, BNM-T-C Shape (Part Number)

Mirror Bore C Body, BNM-T-C Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,411,995VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suppresses chattering and enables high-precision/high-speed machining and stable deep engraving
· Uses carbide as the shank material, for tool rigidity comparable to that of solid ball end mills.
· Twice or more the tool service life of steel shank types.
· Also supports shrink-fit holders

 
Part Number
BNML-200115T-S25C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Dimension R
(mm)
Supported tips Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 θk° Applicable Part Clamp Screw Applicable Part Wrench

19,145,235 VND

1 Piece(s) 8 Day(s) or more 20191253610BNM-200…/RNM-200…171151°22'FSW-5016A-20W

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Machining Application Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Type Tapered neck type Machining Application Details Curved-surface machining / pocket machining

Please check the type/dimensions/specifications of the part BNML-200115T-S25C in the Mirror Bore C Body, BNM-T-C Shape series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BNML-200115T-S25C trong chuỗi Mirror Bore C Body, BNM-T-C Shape.

Products like this...

Part Number
BNML-080075T-S12C
BNML-100075T-S12C
BNML-120085T-S16C
BNML-160100T-S20C
BNMM-160063T-S20C
BNMS-060030T-S10C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Dimension R
(mm)
Supported tips Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 θk° Applicable Part Clamp Screw Applicable Part Wrench

8,483,706 VND

1 Piece(s) 6 Day(s) or more 813212204BNM-080…/RNM-080…7.2751°37'FSW-2506HA-07

9,129,138 VND

1 Piece(s) 7 Day(s) or more 1013212235BNM-100…(BNM-110)/RNM-100…1°30'9750°49'FSW-3007HA-08

11,161,041 VND

1 Piece(s) 8 Day(s) or more 1214516276BNM-120…/RNM-120…2°30'10851°27'FSW-3509A-10

13,671,043 VND

1 Piece(s) 7 Day(s) or more 161662030.58BNM-160…/RNM-160…141001°15'FSW-4013A-15

12,451,900 VND

1 Piece(s) 8 Day(s) or more 161232030.58BNM-160…/RNM-160…14632°5'FSW-4013A-15

8,411,995 VND

1 Piece(s) 6 Day(s) or more 68010153BNM-060…(BNM-070)5.4304°14'FSW-2005HA-06