(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insert For CoroMill 328, For Circlip Grooving (Part Number)

Insert For CoroMill 328, For Circlip Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,232,978VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For circlip grooving of holes larger than 39 mm
Sharp cutting edge for precision grooves

Part Number
328R13-26502-GM-1025
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape (initial letter of model number) Clearance angle work material Available corners Corner R
(mm)
Detailed Material Dimensions la
(mm)
Tip hand (right or left) Tip Size Machining State Dimension L1
(mm)
Details Type Trusco Code

1,232,978 VND

10 Piece(s) 7 Day(s) or more T (Equilateral Triangle Type)N(0°)Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy30.15GC10252.65Right handed13Medium5.4--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 328R13-26502-GM-1025 in the Insert For CoroMill 328, For Circlip Grooving series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 328R13-26502-GM-1025 trong chuỗi Insert For CoroMill 328, For Circlip Grooving.

Products like this...

Part Number
328R13-16000-GM-1025
328R13-18502-GM-1025
328R13-21502-GM-1025
328R13-31502-GM-1025
328R13-41502-GM-1025
328R13-51502-GM-1025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape (initial letter of model number) Clearance angle work material Available corners Corner R
(mm)
Detailed Material Dimensions la
(mm)
Tip hand (right or left) Tip Size Machining State Dimension L1
(mm)
Details Type Trusco Code

1,232,978 VND

10 Piece(s) 7 Day(s) or more T (Equilateral Triangle Type)N(0°)Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy30.1GC10251.6Right handed13Medium5.4--

1,232,978 VND

10 Piece(s) 7 Day(s) or more T (Equilateral Triangle Type)N(0°)Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy30.15GC10251.85Right handed13Medium5.4--

1,232,978 VND

10 Piece(s) 7 Day(s) or more T (Equilateral Triangle Type)N(0°)Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy30.15GC10252.15Right handed13Medium5.4--

1,437,475 VND

1 Piece(s) 9 Day(s) -----------For Grooving608-7418

1,232,978 VND

1 Piece(s) 9 Day(s) T (Equilateral Triangle Type)N(0°)Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy30.15GC10254.15Right handed13Medium5.4--

1,232,978 VND

10 Piece(s) 7 Day(s) or more T (Equilateral Triangle Type)N(0°)Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy30.15GC10255.15Right handed13Medium5.4--