(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
CoroCut 2 inserts
2-cutting-edge specification
Solid carbide-coated insert
High clamp rigidity
For grooving
For medium-feed machining
Seat size: J
Width: 5.0 mm
Part Number |
---|
N123J2-0475-0003-GM-2135 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Available corners | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Specifications | Minor relief angle (°) | Groove Width Tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
878,439 VND | 10 Piece(s) | 7 Day(s) or more | [Other] Other | 2 | Steel / Stainless Steel | [Other] Other | 4.75 mm | GC2135 | Medium feed | 5 | +0.10/0 | 0.3 | 22.60 | J | - |
Loading...Tải…
Application | Grooving / Parting | Selfishly | No-hand | Tip relief angle(°) | 7 |
---|---|---|---|---|---|
Chip Breaker Manufacturer | GM | Nose R tolerance | ±0.10 |
Please check the type/dimensions/specifications of the part N123J2-0475-0003-GM-2135 in the CoroCut 1/2 For Grooving (2-Flute) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần N123J2-0475-0003-GM-2135 trong chuỗi CoroCut 1/2 For Grooving (2-Flute).
Part Number |
---|
N123E2-0239-0002-GM-3115 |
N123G2-0300-0003-GM-3115 |
N123G2-0318-0003-GM-1125 |
N123J2-0475-0003-GM-3115 |
N123J2-0475-0003-GM-H13A |
N123J2-0500-0004-GM-3115 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Available corners | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Specifications | Minor relief angle (°) | Groove Width Tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
770,931 VND | 1 Piece(s) | 9 Day(s) | [Other] Other | 2 | Steel / Cast Iron | 0.2 | 2.39 mm | GC3115 | Medium feed | 7 | +0.10/0 | - | 18.4 | E | 609-8231 | ||
854,598 VND | 10 Piece(s) | 7 Day(s) or more | [Other] Other | 2 | Steel / Cast Iron | [Other] Other | 3.00 mm | GC3115 | Medium feed | 6 | +0.10/0 | 0.3 | 18.20 | G | - | ||
938,266 VND | 10 Piece(s) | 7 Day(s) or more | [Other] Other | 2 | Steel / Stainless Steel / Cast Iron | [Other] Other | 3.18 mm | GC1125 | Medium feed | 7 | +0.10/0 | 0.3 | 18.00 | G | - | ||
878,439 VND | 10 Piece(s) | 7 Day(s) or more | [Other] Other | 2 | Steel / Cast Iron | [Other] Other | 4.75 mm | GC3115 | Medium feed | 5 | +0.10/0 | 0.3 | 22.60 | J | - | ||
768,143 VND | 10 Piece(s) | 7 Day(s) or more | [Other] Other | 2 | Stainless Steel / Cast Iron / Non-ferrous metal | [Other] Other | 4.75 mm | H13A | Medium feed | 5 | +0.10/0 | 0.3 | 22.60 | J | - | ||
957,788 VND | 10 Piece(s) | 7 Day(s) or more | [Other] Other | 2 | Steel / Cast Iron | 0.4 | 5.00 mm | GC3115 | Medium feed | 6 | +0.10/0 | - | 22.90 | J | - |