(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroCut 1/2 For Grooving (2-Flute) (Part Number)

CoroCut 1/2 For Grooving (2-Flute)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      646,435VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 2 inserts
2-cutting-edge specification
Solid carbide-coated insert
High clamp rigidity
For grooving
For medium-feed machining
Seat size: J
Width: 5.0 mm

Part Number
N123J2-0475-0003-GM-2135
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Available corners work material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

878,439 VND

10 Piece(s) 7 Day(s) or more [Other] Other2Steel / Stainless Steel[Other] Other4.75 mmGC2135Medium feed5+0.10/00.322.60J-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Grooving / Parting Selfishly No-hand Tip relief angle(°) 7
Chip Breaker Manufacturer GM Nose R tolerance ±0.10

Please check the type/dimensions/specifications of the part N123J2-0475-0003-GM-2135 in the CoroCut 1/2 For Grooving (2-Flute) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần N123J2-0475-0003-GM-2135 trong chuỗi CoroCut 1/2 For Grooving (2-Flute).

Products like this...

Part Number
N123E2-0239-0002-GM-3115
N123G2-0300-0003-GM-3115
N123G2-0318-0003-GM-1125
N123J2-0475-0003-GM-3115
N123J2-0475-0003-GM-H13A
N123J2-0500-0004-GM-3115
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Available corners work material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

770,931 VND

1 Piece(s) 9 Day(s) [Other] Other2Steel / Cast Iron0.22.39 mmGC3115Medium feed7+0.10/0-18.4E609-8231

854,598 VND

10 Piece(s) 7 Day(s) or more [Other] Other2Steel / Cast Iron[Other] Other3.00 mmGC3115Medium feed6+0.10/00.318.20G-

938,266 VND

10 Piece(s) 7 Day(s) or more [Other] Other2Steel / Stainless Steel / Cast Iron[Other] Other3.18 mmGC1125Medium feed7+0.10/00.318.00G-

878,439 VND

10 Piece(s) 7 Day(s) or more [Other] Other2Steel / Cast Iron[Other] Other4.75 mmGC3115Medium feed5+0.10/00.322.60J-

768,143 VND

10 Piece(s) 7 Day(s) or more [Other] Other2Stainless Steel / Cast Iron / Non-ferrous metal[Other] Other4.75 mmH13AMedium feed5+0.10/00.322.60J-

957,788 VND

10 Piece(s) 7 Day(s) or more [Other] Other2Steel / Cast Iron0.45.00 mmGC3115Medium feed6+0.10/0-22.90J-