(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
STUB-ACME 29° Thread Crest, With Chamfering Blade (Part Number)

STUB-ACME 29° Thread Crest, With Chamfering Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      936,834VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
266LL-16SA01F080E-1135
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Dimensions WT

1,021,933 VND

10 Piece(s) 7 Day(s) or more Left-handInternal Diameter8TPI3.97160.375GC11354.43.592.311.24

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Specifications With chamfering blade, for machine operation

Please check the type/dimensions/specifications of the part 266LL-16SA01F080E-1135 in the STUB-ACME 29° Thread Crest, With Chamfering Blade series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 266LL-16SA01F080E-1135 trong chuỗi STUB-ACME 29° Thread Crest, With Chamfering Blade.

Products like this...

Part Number
266LG-16SA01F140E-1135
266LG-16SA01F160E-1135
266LG-22SA01F040E-1020
266LL-16SA01F100E-1135
266LL-16SA01F120E-1135
266LL-22SA01F040E-1020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Dimensions WT

936,834 VND

10 Piece(s) 7 Day(s) or more Right-handOuter Diameter14TPI3.97160.375GC11354.42.121.400.72

936,834 VND

10 Piece(s) 7 Day(s) or more Right-handOuter Diameter16TPI3.97160.375GC11354.41.861.210.63

1,613,176 VND

10 Piece(s) 7 Day(s) or more Right-handOuter Diameter4TPI5.56220.5GC10205.57.275.052.61

936,834 VND

10 Piece(s) 7 Day(s) or more Left-handInternal Diameter10TPI3.97160.375GC11354.42.881.800.93

936,834 VND

10 Piece(s) 7 Day(s) or more Left-handInternal Diameter12TPI3.97160.375GC11354.42.401.590.85

1,613,176 VND

10 Piece(s) 9 Day(s) or more Left-handInternal Diameter4TPI5.56220.5GC10205.57.134.912.54