(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
266LL-16SA01F100E-1135 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Dimensions WT |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
936,834 VND | 10 Piece(s) | 7 Day(s) or more | Left-hand | Internal Diameter | 10TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 2.88 | 1.80 | 0.93 |
Loading...Tải…
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Specifications | With chamfering blade, for machine operation |
Please check the type/dimensions/specifications of the part 266LL-16SA01F100E-1135 in the STUB-ACME 29° Thread Crest, With Chamfering Blade series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 266LL-16SA01F100E-1135 trong chuỗi STUB-ACME 29° Thread Crest, With Chamfering Blade.
Part Number |
---|
266LG-16SA01F140E-1135 |
266LG-16SA01F160E-1135 |
266LG-22SA01F040E-1020 |
266LL-16SA01F120E-1135 |
266LL-22SA01F040E-1020 |
266LL-22SA01F050E-1020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Dimensions WT |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
936,834 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Outer Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 2.12 | 1.40 | 0.72 | ||
936,834 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Outer Diameter | 16TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 1.86 | 1.21 | 0.63 | ||
1,613,176 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Outer Diameter | 4TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 7.27 | 5.05 | 2.61 | ||
936,834 VND | 10 Piece(s) | 7 Day(s) or more | Left-hand | Internal Diameter | 12TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 2.40 | 1.59 | 0.85 | ||
1,613,176 VND | 10 Piece(s) | 7 Day(s) or more | Left-hand | Internal Diameter | 4TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 7.13 | 4.91 | 2.54 | ||
1,418,740 VND | 10 Piece(s) | 7 Day(s) or more | Left-hand | Internal Diameter | 5TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 5.71 | 3.87 | 2.00 |