(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ACME Trapezoid 29° Thread Crest, With Chamfering Blade (Part Number)

ACME Trapezoid 29° Thread Crest, With Chamfering Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      936,834VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For ACME trapezoidal 29° threads
Machining pitch: for 4 threads

Part Number
266LL-22AC01F050E-1020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code Dimensions WT

1,423,556 VND

10 Piece(s) 7 Day(s) or more Left-handInternal Diameter5TPI5.56220.5GC10205.56.223.37-1.74

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Screw Types (for threading) Trapezoid 29° Specifications With chamfering blade, for machine operation