(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ACME Trapezoid 29° Thread Crest, With Chamfering Blade (Part Number)

ACME Trapezoid 29° Thread Crest, With Chamfering Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      936,834VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For ACME trapezoidal 29° threads
Machining pitch: for 4 threads

Part Number
266LG-16AC01F100E-1135
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code Dimensions WT

1,021,933 VND

10 Piece(s) 7 Day(s) or more Left-handOuter Diameter10TPI3.97160.375GC11354.43.161.61-0.83

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Screw Types (for threading) Trapezoid 29° Specifications With chamfering blade, for machine operation

Please check the type/dimensions/specifications of the part 266LG-16AC01F100E-1135 in the ACME Trapezoid 29° Thread Crest, With Chamfering Blade series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 266LG-16AC01F100E-1135 trong chuỗi ACME Trapezoid 29° Thread Crest, With Chamfering Blade.

Products like this...

Part Number
266LG-16AC01F080E-1135
266LG-16AC01F120E-1135
266LG-22AC01F040E-1020
266LG-22AC01F050E-1020
266LG-22AC01F060E-1020
266LL-16AC01F080E-1135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code Dimensions WT

8,076,941 VND

10 Piece(s) 7 Day(s) or more Left-handOuter Diameter8TPI4160.375GC11354.43.942.08-1.08

939,844 VND

10 Piece(s) 7 Day(s) or more Left-handOuter Diameter12TPI3.97160.375GC11354.42.641.43-0.74

1,537,876 VND

10 Piece(s) 7 Day(s) or more Right-handOuter Diameter4TPI5.56220.5GC10205.57.874.41-2.28

1,537,876 VND

10 Piece(s) 7 Day(s) or more Right-handOuter Diameter5TPI5.56220.5GC10205.56.293.47-1.79

1,537,876 VND

10 Piece(s) 7 Day(s) or more Right-handOuter Diameter6TPI5.56220.5GC10205.55.292.84-1.47

936,834 VND

10 Piece(s) 7 Day(s) or more Right-handInternal Diameter8TPI3.97160.375GC11354.43.902.00-1.03