(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For ACME trapezoidal 29° threads
Machining pitch: for 4 threads
Part Number |
---|
266LL-16AC01F100E-1135 |
266RL-16AC01F100E-1135 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Trusco Code | Dimensions WT |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,021,933 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Internal Diameter | 10TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 3.13 | 1.54 | - | 0.8 | ||
1,021,933 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Internal Diameter | 10TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 3.13 | 1.54 | - | 0.8 |
Loading...Tải…
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Screw Types (for threading) | Trapezoid 29° | Specifications | With chamfering blade, for machine operation |