(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
266RL-16RN01A060M-1125 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
821,131 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Internal Diameter | 6TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 4.79 | 2.66 |
Loading...Tải…
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Breaker Use | Finish |
Please check the type/dimensions/specifications of the part 266RL-16RN01A060M-1125 in the Round 30° With Finishing Blade series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 266RL-16RN01A060M-1125 trong chuỗi Round 30° With Finishing Blade.
Part Number |
---|
266LG-22RN01A040M-1020 |
266LL-16RN01A060M-1125 |
266LL-16RN01A080M-1125 |
266RL-16RN01A080M-1125 |
266RL-16RN01A100M-1125 |
266RL-16RN01F060E-1135 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,134,894 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Outer Diameter | 4TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 7.45 | 4.30 | ||
751,717 VND | 10 Piece(s) | 7 Day(s) or more | Left-hand | Internal Diameter | 6TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 4.79 | 2.66 | ||
821,131 VND | 10 Piece(s) | 7 Day(s) or more | Left-hand | Internal Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 3.59 | 2.00 | ||
821,131 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Internal Diameter | 8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 3.59 | 2.00 | ||
754,125 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Internal Diameter | 10TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 2.87 | 1.58 | ||
821,131 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Internal Diameter | 6TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 4.79 | 2.66 |