(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round 30° With Finishing Blade (Part Number)

Round 30° With Finishing Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      751,717VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
266LG-16RN01A100M-1125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)

751,717 VND

10 Piece(s) 7 Day(s) or more Right-handOuter Diameter10-8TPI3.97160.375GC11254.42.971.72

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish

Please check the type/dimensions/specifications of the part 266LG-16RN01A100M-1125 in the Round 30° With Finishing Blade series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 266LG-16RN01A100M-1125 trong chuỗi Round 30° With Finishing Blade.

Products like this...

Part Number
266LG-16RN01A060M-1125
266LG-16RN01A080M-1125
266LG-22RN01A040M-1020
266LL-16RN01A060M-1125
266LL-16RN01A080M-1125
266LL-16RN01A100M-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)

751,717 VND

10 Piece(s) 7 Day(s) or more Right-handOuter Diameter10-8TPI3.97160.375GC11254.44.982.86

754,125 VND

10 Piece(s) 7 Day(s) or more Right-handOuter Diameter10-8TPI3.97160.375GC11254.43.722.14

1,134,894 VND

10 Piece(s) 7 Day(s) or more Right-handOuter Diameter4TPI5.56220.5GC10205.57.454.30

751,717 VND

10 Piece(s) 7 Day(s) or more Left-handInternal Diameter6TPI3.97160.375GC11254.44.792.66

821,131 VND

10 Piece(s) 7 Day(s) or more Left-handInternal Diameter8TPI3.97160.375GC11254.43.592.00

751,717 VND

10 Piece(s) 7 Day(s) or more Left-handInternal Diameter10TPI3.97160.375GC11254.42.871.58