(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For 55° Whitworth threads
Machining pitch: for 5 threads
Part Number |
---|
266LG-16WH01A140M-1125 |
266RG-16WH01A140M-1125 |
266RG-16WH01C140M-1125 |
266RG-16WH02A140M-1125 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
821,131 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Outer Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.44 | 0.26 | - | ||
821,131 VND | 1 Piece(s) | 9 Day(s) | Right-hand | Outer Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.44 | 0.26 | 608-7094 | ||
821,131 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Outer Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.44 | 0.26 | - | ||
1,236,676 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Outer Diameter | 14TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.44 | 0.26 | - |
Loading...Tải…
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Breaker Use | Finish | Screw Types (for threading) | Whitworth 55° |