(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroThread 266 Metric 60° With Finishing Blade【1-10 Pieces Per Package】 (Part Number)

CoroThread 266 Metric 60° With Finishing Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      755,601VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For metric threads
Machining pitch: for 5.0 mm

Part Number
266RG-22MM01F350E-1020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSelfishly O.D./ I.D. (For Threading) Pitch (for Threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code

1,233,886 VND

10 Piece(s) 7 Day(s) or more Right-handOuter Diameter3.50 mm5.56220.5GC10205.52.620.49-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish Screw Types (for threading) ISO Meter 60°

Please check the type/dimensions/specifications of the part 266RG-22MM01F350E-1020 in the CoroThread 266 Metric 60° With Finishing Blade series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 266RG-22MM01F350E-1020 trong chuỗi CoroThread 266 Metric 60° With Finishing Blade.

Products like this...

Part Number
266RG-16MM02A150M-1125
266RG-16MM02A150M-1135
266RG-22MM01A550M-1020
266RG-22MM01F400E-1020
266RG-22MM02A250E-1020
266RG-22MM02A300E-1020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSelfishly O.D./ I.D. (For Threading) Pitch (for Threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code

1,225,520 VND

1 Piece(s) 9 Day(s) Right-handOuter Diameter1.50 mm3.97160.375GC11254.41.120.22610-9144

1,225,520 VND

1 Piece(s) 9 Day(s) Right-handOuter Diameter1.50 mm3.97160.375GC11354.41.120.22610-9152

1,233,886 VND

1 Piece(s) 9 Day(s) Right-handOuter Diameter5.50 mm5.56220.5GC10205.54.130.79608-7159

1,233,886 VND

1 Piece(s) 9 Day(s) Right-handOuter Diameter4.00 mm5.56220.5GC10205.53.000.56-

1,717,336 VND

10 Piece(s) 7 Day(s) or more Right-handOuter Diameter2.50 mm5.56220.5GC10205.51.870.36-

1,853,021 VND

1 Piece(s) 9 Day(s) Right-handOuter Diameter3.00 mm5.56220.5GC10205.52.250.42608-7167