(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For inner-diameter threading
Without finishing blade, for 55° threads
Machining pitch: for 7-4 threads
Part Number |
---|
266LL-16VW01A002M-1125 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Other Nose R (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
821,131 VND | 10 Piece(s) | 7 Day(s) or more | Left-hand | Internal Diameter | 14-8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 2.80 | 0.25 | 0.11 | - |
Loading...Tải…
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Nose R | Other | Specifications | No finishing blade |
Please check the type/dimensions/specifications of the part 266LL-16VW01A002M-1125 in the CoroThread 266 V-Shaped 55° Without Finishing Blade series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 266LL-16VW01A002M-1125 trong chuỗi CoroThread 266 V-Shaped 55° Without Finishing Blade.
Part Number |
---|
266LG-16VW01A001M-1125 |
266LG-16VW01A002M-1125 |
266LL-16VW01A001M-1125 |
266RG-16VW01A001M-1125 |
266RG-16VW01A001M-1135 |
266RG-16VW01A002M-1125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Other Nose R (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
821,131 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Outer Diameter | 28-14TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.68 | 0.13 | 0.11 | - | ||
821,131 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Outer Diameter | 14-8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 2.79 | 0.26 | 0.23 | - | ||
821,131 VND | 10 Piece(s) | 7 Day(s) or more | Left-hand | Internal Diameter | 28-14TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.60 | 0.12 | 0.11 | - | ||
821,131 VND | 1 Piece(s) | 9 Day(s) | Right-hand | Outer Diameter | 28-14TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.68 | 0.13 | 0.11 | 560-0286 | ||
821,131 VND | 10 Piece(s) | 7 Day(s) or more | Right-hand | Outer Diameter | 28-14TPI | 3.97 | 16 | 0.375 | GC1135 | 4.4 | 1.68 | 0.13 | 0.11 | - | ||
821,131 VND | 1 Piece(s) | 9 Day(s) | Right-hand | Outer Diameter | 14-8TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 2.79 | 0.26 | 0.23 | 610-9179 |