(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
T-Max Q-Cut For Grooving (Part Number)

T-Max Q-Cut For Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      404,660VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
T-Max Q-Cut insert
Solid carbide-coated insert
For parting and grooving
Single-edge specification
For grooving
For low-feed machining
Width: 5.0 mm

Part Number
N151.2-600-60-5G-1125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape work material Nose R Groove Width (For Grooving / Plunging) Material type Chip Breaker Manufacturer Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Sheet size Trusco Code

570,131 VND

1 Piece(s) 9 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron0.46.00 mmGC1125GMedium feed6±0.05-60609-9009

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Grooving / Parting Available corners 1 Selfishly No-hand
Tip relief angle(°) 7 Nose R tolerance ±0.05

Please check the type/dimensions/specifications of the part N151.2-600-60-5G-1125 in the T-Max Q-Cut For Grooving series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần N151.2-600-60-5G-1125 trong chuỗi T-Max Q-Cut For Grooving.

Products like this...

Part Number
N151.2-185-20-5G-235
N151.2-200-20-4G-1125
N151.2-200-20-5G-1125
N151.2-600-60-5G-H13A
N151.2-800-60-4G-1125
N151.2-800-80-5G-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape work material Nose R Groove Width (For Grooving / Plunging) Material type Chip Breaker Manufacturer Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Sheet size Trusco Code

441,843 VND

10 Piece(s) 9 Day(s) or more [Other] OtherSteel / Stainless Steel[Other] Other1.85 mmGC235GMedium feed4+0.05/+0.13-20-

505,988 VND

1 Piece(s) 9 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.22.00 mmGC1125GLow feed3± 0.02-20609-8673

441,843 VND

1 Piece(s) 9 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron0.22.00 mmGC1125GMedium feed4±0.05-20609-8681

461,365 VND

10 Piece(s) 9 Day(s) or more [Other] OtherStainless Steel / Cast Iron / Non-ferrous metal0.46.00 mmH13AGMedium feed6±0.05-60609-9017

651,008 VND

10 Piece(s) 9 Day(s) or more [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.28.00 mmGC1125GLow feed3± 0.02-60-

731,886 VND

1 Piece(s) 9 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron[Other] Other8.00 mmGC1125GMedium feed7±0.05-80609-9041