(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
T-Max Q-Cut insert
Solid carbide-coated insert
For parting and grooving
Single-edge specification
For grooving
For low-feed machining
Width: 5.0 mm
Part Number |
---|
N151.2-400-40-5G-2135 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Chip Breaker Manufacturer | Specifications | Minor relief angle (°) | Groove Width Tolerance | Other Nose R (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
514,355 VND | 10 Piece(s) | 7 Day(s) or more | [Other] Other | Steel / Stainless Steel | [Other] Other | 4.00 mm | GC2135 | G | Medium feed | 4 | ±0.05 | - | 40 | - |
Loading...Tải…
Application | Grooving / Parting | Available corners | 1 | Selfishly | No-hand |
---|---|---|---|---|---|
Tip relief angle(°) | 7 | Nose R tolerance | ±0.05 |
Please check the type/dimensions/specifications of the part N151.2-400-40-5G-2135 in the T-Max Q-Cut For Grooving series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần N151.2-400-40-5G-2135 trong chuỗi T-Max Q-Cut For Grooving.
Part Number |
---|
N151.2-185-20-5G-235 |
N151.2-200-20-4G-1125 |
N151.2-200-20-5G-1125 |
N151.2-400-40-5G-525 |
N151.2-400-40-5G-H13A |
N151.2-415-30-4G-235 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shape | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Chip Breaker Manufacturer | Specifications | Minor relief angle (°) | Groove Width Tolerance | Other Nose R (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
441,843 VND | 10 Piece(s) | 7 Day(s) or more | [Other] Other | Steel / Stainless Steel | [Other] Other | 1.85 mm | GC235 | G | Medium feed | 4 | +0.05/+0.13 | - | 20 | - | ||
505,988 VND | 1 Piece(s) | 9 Day(s) | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.2 | 2.00 mm | GC1125 | G | Low feed | 3 | ± 0.02 | - | 20 | 609-8673 | ||
441,843 VND | 1 Piece(s) | 9 Day(s) | [Other] Other | Steel / Stainless Steel / Cast Iron | 0.2 | 2.00 mm | GC1125 | G | Medium feed | 4 | ±0.05 | - | 20 | 609-8681 | ||
514,355 VND | 1 Piece(s) | 9 Day(s) | [Other] Other | Steel / Stainless Steel | [Other] Other | 4.00 mm | CB525 | G | Medium feed | 4 | ±0.05 | - | 40 | 609-8860 | ||
413,955 VND | 1 Piece(s) | 9 Day(s) | [Other] Other | Stainless Steel / Cast Iron / Non-ferrous metal | [Other] Other | 4.00 mm | H13A | G | Medium feed | 4 | ±0.05 | - | 40 | 609-8878 | ||
556,188 VND | 10 Piece(s) | 7 Day(s) or more | [Other] Other | Steel / Stainless Steel | [Other] Other | 4.15 mm | GC235 | G | Low feed | 3 | ±0.13 | - | 30 | - |