(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cartridge, CoroTurn 107 Screw Clamp, SRSCR/L (Part Number)

Cartridge, CoroTurn 107 Screw Clamp, SRSCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,505,240VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
SRSCL08CA-08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMinimum Machining Diameter Selfishly Overall Length Specifications Torque
(Nm)
Dimensions f1
(mm)
Dimension L1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Dimension B
(mm)
Dimension H1
(mm)
Gauge Chip Dimensions l8
(mm)
Dimensions Dm1 min
(mm)

5,573,567 VND

1 Piece(s) 6 Day(s) or more 25Left-hand32CoroTurn 107 Screw Clamp1.410321080.31578RCMT 08 03 M02625

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape R (Circular) Application Internal Diameter Lubrication Hole Y/N NA
Cutting Angle(°) 90 Tool Lead Angle(°) 0 Rake angle γ(°) 0
Blade Inclination Angle λs(°) -5

Please check the type/dimensions/specifications of the part SRSCL08CA-08 in the Cartridge, CoroTurn 107 Screw Clamp, SRSCR/L series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SRSCL08CA-08 trong chuỗi Cartridge, CoroTurn 107 Screw Clamp, SRSCR/L.

Products like this...

Part Number
SRSCL06CA-06
SRSCL10CA-10
SRSCR06CA-06
SRSCR08CA-08
SRSCR10CA-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMinimum Machining Diameter Selfishly Overall Length Specifications Torque
(Nm)
Dimensions f1
(mm)
Dimension L1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Dimension B
(mm)
Dimension H1
(mm)
Gauge Chip Dimensions l8
(mm)
Dimensions Dm1 min
(mm)

5,573,567 VND

1 Piece(s) 6 Day(s) or more 20Left-hand25CoroTurn 107 Screw Clamp0.98258.560.2366.16RCMT 06 02 M01320

5,505,240 VND

1 Piece(s) 6 Day(s) or more 40Left-hand50CoroTurn 107 screw clamp3145014.9100.39411.310RCMT 10 T3 M03040

5,573,567 VND

1 Piece(s) 6 Day(s) or more 20Right-hand25CoroTurn 107 screw clamp0.98258.560.2366.16RCMT 06 02 M01320

5,573,567 VND

1 Piece(s) 6 Day(s) or more 25Right-hand32CoroTurn 107 screw clamp1.410321080.31578RCMT 08 03 M02625

5,573,567 VND

1 Piece(s) 6 Day(s) or more 40Right-hand50CoroTurn 107 screw clamp3145014.9100.39411.310RCMT 10 T3 M03040