(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality
Part Number |
---|
SRSCR06CA-06 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Minimum Machining Diameter | Selfishly | Overall Length | Specifications | Torque (Nm) | Dimensions f1 (mm) | Dimension L1 (mm) | Dimension H (mm) | Tip Size (mm) | Tip Size iC | Dimension B (mm) | Dimension H1 (mm) | Gauge Chip | Dimensions l8 (mm) | Dimensions Dm1 min (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,573,567 VND | 1 Piece(s) | 6 Day(s) or more | 20 | Right-hand | 25 | CoroTurn 107 screw clamp | 0.9 | 8 | 25 | 8.5 | 6 | 0.236 | 6.1 | 6 | RCMT 06 02 M0 | 13 | 20 |
Loading...Tải…
Applicable Tip Shape | R (Circular) | Application | Internal Diameter | Lubrication Hole Y/N | NA |
---|---|---|---|---|---|
Cutting Angle(°) | 90 | Tool Lead Angle(°) | 0 | Rake angle γ(°) | 0 |
Blade Inclination Angle λs(°) | -5 |
Please check the type/dimensions/specifications of the part SRSCR06CA-06 in the Cartridge, CoroTurn 107 Screw Clamp, SRSCR/L series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SRSCR06CA-06 trong chuỗi Cartridge, CoroTurn 107 Screw Clamp, SRSCR/L.
Part Number |
---|
SRSCL06CA-06 |
SRSCL08CA-08 |
SRSCL10CA-10 |
SRSCR08CA-08 |
SRSCR10CA-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Minimum Machining Diameter | Selfishly | Overall Length | Specifications | Torque (Nm) | Dimensions f1 (mm) | Dimension L1 (mm) | Dimension H (mm) | Tip Size (mm) | Tip Size iC | Dimension B (mm) | Dimension H1 (mm) | Gauge Chip | Dimensions l8 (mm) | Dimensions Dm1 min (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,573,567 VND | 1 Piece(s) | 6 Day(s) or more | 20 | Left-hand | 25 | CoroTurn 107 Screw Clamp | 0.9 | 8 | 25 | 8.5 | 6 | 0.236 | 6.1 | 6 | RCMT 06 02 M0 | 13 | 20 | ||
5,573,567 VND | 1 Piece(s) | 6 Day(s) or more | 25 | Left-hand | 32 | CoroTurn 107 Screw Clamp | 1.4 | 10 | 32 | 10 | 8 | 0.315 | 7 | 8 | RCMT 08 03 M0 | 26 | 25 | ||
5,505,240 VND | 1 Piece(s) | 6 Day(s) or more | 40 | Left-hand | 50 | CoroTurn 107 screw clamp | 3 | 14 | 50 | 14.9 | 10 | 0.394 | 11.3 | 10 | RCMT 10 T3 M0 | 30 | 40 | ||
5,573,567 VND | 1 Piece(s) | 6 Day(s) or more | 25 | Right-hand | 32 | CoroTurn 107 screw clamp | 1.4 | 10 | 32 | 10 | 8 | 0.315 | 7 | 8 | RCMT 08 03 M0 | 26 | 25 | ||
5,573,567 VND | 1 Piece(s) | 6 Day(s) or more | 40 | Right-hand | 50 | CoroTurn 107 screw clamp | 3 | 14 | 50 | 14.9 | 10 | 0.394 | 11.3 | 10 | RCMT 10 T3 M0 | 30 | 40 |