(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroTurn 111, Boring Tool Bit for Turning (Part Number)

CoroTurn 111, Boring Tool Bit for Turning
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,893,027VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Inner diameter boring tool bit with low cutting force
·The internal coolant ensures longer insert lifespan and good cutting chip handling. High tool rigidity ensures stable machining operations even with workpieces with long protrusions
·Easy-fix sleeve for quick and accurate core height adjustment
[Applications]
·For inner diameter turning operations

Part Number
A20SSTFPL16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tip Shape Minimum Machining Diameter Application Overall Length Shank diameter Protrusion length (L/D) Details Type Torque
(Nm)
Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

5,943,627 VND

1 Piece(s) 9 Day(s) T (Triangle)25Internal Diameter / Inner diameter profiling2502030 ~ 80-391-1131816-1TPMT 16 T3 08

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Selfishly Left-hand Clamp Shape Screw Clamp Clearance angle 11°
Lubrication Hole Y/N Available Specifications CoroTurn 111 Screw Clamp with Cylindrical Flat Face Rake angle γ(°) 0

Please check the type/dimensions/specifications of the part A20SSTFPL16 in the CoroTurn 111, Boring Tool Bit for Turning series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A20SSTFPL16 trong chuỗi CoroTurn 111, Boring Tool Bit for Turning.

Products like this...

Part Number
A08KSTFPL06
A10KSCLPL06
A10KSTFPL09
A12MSCLPL06
A25TSTFPL16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable Tip Shape Minimum Machining Diameter Application Overall Length Shank diameter Protrusion length (L/D) Details Type Torque
(Nm)
Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

4,893,027 VND

1 Piece(s) 9 Day(s) T (Triangle)10Internal Diameter / Inner diameter profiling125812 ~ 32-0.691-1576-8TPMT 06 T1 02

4,893,027 VND

1 Piece(s) 9 Day(s) C (80° Diamond-Shape)12Internal Diameter1251015 ~ 40Steel Shank0.995-569--7CPMT 06 02 04

4,893,027 VND

1 Piece(s) 9 Day(s) T (Triangle)13Internal Diameter / Inner diameter profiling1251015 ~ 40-0.991-1799-3TPMT 09 02 04

4,893,027 VND

1 Piece(s) 9 Day(s) C (80° Diamond-Shape)16Internal Diameter1501218 ~ 48Steel Shank0.995-5911--3CPMT 06 02 04

6,830,071 VND

1 Piece(s) 9 Day(s) T (Triangle)32Internal Diameter / Inner diameter profiling3002537.5 ~ 100-391-11723161TPMT 16 T3 08