(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.
Part Number |
---|
A20SSVUBL11EB1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Minimum Machining Diameter | Application | Overall Length | Shank diameter | Protrusion length (L/D) | Specifications | Details Type | Torque (Nm) | Dimensions f1 (mm) | Dimension H (mm) | Tip Size (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,088,471 VND | 1 Piece(s) | 9 Day(s) | 27 | Inner diameter profiling | 250 | 20 | 30 ~ 80 | CoroTurn 107 Screw Clamp with Cylindrical Flat Face | Steel Shank | 0.9 | 15 | 18 | 11 | -5 | VBMT 11 03 04 |
Loading...Tải…
Applicable Tip Shape | V (35° Diamond-Shaped) | Selfishly | Left-hand | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Clearance angle | 5° | Lubrication Hole Y/N | Available | Cutting Angle(°) | 93 |
Tool Lead Angle(°) | -3 | Rake angle γ(°) | 0 |
Please check the type/dimensions/specifications of the part A20SSVUBL11EB1 in the Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SVUBR/L series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A20SSVUBL11EB1 trong chuỗi Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SVUBR/L.
Part Number |
---|
A25T-SVUBL11-DB1 |
A25TSVUBL16D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Minimum Machining Diameter | Application | Overall Length | Shank diameter | Protrusion length (L/D) | Specifications | Details Type | Torque (Nm) | Dimensions f1 (mm) | Dimension H (mm) | Tip Size (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,103,535 VND | 1 Piece(s) | 7 Day(s) or more | 33 | Internal Diameter / Inner diameter profiling | 300 | 25 | 100 | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 0.9 | 18 | - | 11 | -4 | VBMT 11 03 04 | ||
7,005,815 VND | 1 Piece(s) | 9 Day(s) | 33 | Inner diameter profiling | 300 | 25 | 37.5 ~ 100 | CoroTurn 107 Screw Clamp with Cylindrical Flat Face | Steel Shank | 3 | 18 | 23 | 16 | -6.5 | VBMT 16 04 08 |