(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Inner diameter boring tool bit with low cutting force
·The internal coolant ensures longer insert lifespan and good cutting chip handling
·High tool rigidity ensures stable machining operations even with workpieces with long protrusions
[Applications]
·For inner diameter turning operations
Part Number |
---|
A40T-SVPBL16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Tip Shape | Minimum Machining Diameter | Application | Selfishly | Overall Length | Clearance angle | Shank diameter | Protrusion length (L/D) | Lubrication Hole Y/N | Specifications | Details Type | Torque (Nm) | Cutting Angle (°) | Tool Lead Angle (°) | Dimensions f1 (mm) | Dimension H (mm) | Tip Size (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,764,026 VND | 1 Piece(s) | 9 Day(s) or more | V (35° Diamond-Shaped) | 50 | Internal Diameter / Inner diameter profiling | Left-hand | 300 | 5° | 40 | 160 | Available | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 3 | 117.5 | -27.5 | 27 | - | 16 | -6 | VBMT 16 04 08 |
Loading...Tải…
Clamp Shape | Screw Clamp | Rake angle γ(°) | 0 |
---|
Please check the type/dimensions/specifications of the part A40T-SVPBL16 in the CoroTurn 107, Boring Tool Bit for Turning series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A40T-SVPBL16 trong chuỗi CoroTurn 107, Boring Tool Bit for Turning.
Part Number |
---|
A20S-SVQBL11-EB1 |
A20S-SVQBR11-EB1 |
A25T-SVPBL16 |
A40T-SVPBR16 |
A40T-SVQBL16 |
A40T-SVQBR16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Tip Shape | Minimum Machining Diameter | Application | Selfishly | Overall Length | Clearance angle | Shank diameter | Protrusion length (L/D) | Lubrication Hole Y/N | Specifications | Details Type | Torque (Nm) | Cutting Angle (°) | Tool Lead Angle (°) | Dimensions f1 (mm) | Dimension H (mm) | Tip Size (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,088,471 VND | 1 Piece(s) | 9 Day(s) | V (35° Diamond-Shaped) | 27 | Inner diameter profiling | Left-hand | 250 | 5° | 20 | 30 ~ 80 | Available | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 0.9 | 107.5 | -17.5 | 15 | 18 | 11 | -5 | VBMT 110304/ VCMT 110304 | ||
6,088,471 VND | 1 Piece(s) | 9 Day(s) | V (35° Diamond-Shaped) | 27 | Inner diameter profiling | Right-hand | 250 | 5° | 20 | 30 ~ 80 | Available | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 0.9 | 107.5 | -17.5 | 15 | 18 | 11 | -5 | VBMT 110304/ VCMT 110304 | ||
6,103,535 VND | 1 Piece(s) | 9 Day(s) or more | V (35° Diamond-Shaped) | 32 | Internal Diameter / Inner diameter profiling | Left-hand | 300 | 5° | 25 | 100 | Available | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 3 | 117.5 | -27.5 | 17 | - | 16 | -8 | VBMT 16 04 08 | ||
9,764,026 VND | 1 Piece(s) | 9 Day(s) | V (35° Diamond-Shaped) | 50 | Internal Diameter / Inner diameter profiling | Right-hand | 300 | 5° | 40 | 160 | Available | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 3 | 117.5 | -27.5 | 27 | - | 16 | -6 | VBMT 16 04 08 | ||
11,188,902 VND | 1 Piece(s) | 9 Day(s) | V (35° Diamond-Shaped) | 50 | Inner diameter profiling | Left-hand | 300 | 5° | 40 | 60 ~ 160 | Available | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 3 | 107.5 | -17.5 | 27 | 37 | 16 | -8 | VBMT 160408/ VCMT 160408 | ||
11,188,902 VND | 1 Piece(s) | 9 Day(s) | V (35° Diamond-Shaped) | 50 | Inner diameter profiling | Right-hand | 300 | 5° | 40 | 60 ~ 160 | Available | CoroTurn 107 screw clamp, flat chamfered cylinder | - | 3 | 107.5 | -17.5 | 27 | 37 | 16 | -8 | VBMT 160408/ VCMT 160408 |