(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDQCR/L (Part Number)

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDQCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,351,504VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.

Part Number
A12M-SDQCL07
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tip Shape Minimum Machining Diameter Application Selfishly Clamp Shape Overall Length Clearance angle Shank diameter Protrusion length (L/D) Lubrication Hole Y/N Specifications Details Type Torque
(Nm)
Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Trusco Code Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l7
(mm)

4,893,027 VND

1 Piece(s) 9 Day(s) D (55° Diamond-Shape)16Internal Diameter / Inner diameter profilingLeft-handScrew Clamp1501218 ~ 48AvailableCoroTurn 107 Screw Clamp with Cylindrical Flat Face-0.9107.5-17.59117-0-7DCMT 07 02 04-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part A12M-SDQCL07 in the Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDQCR/L series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A12M-SDQCL07 trong chuỗi Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDQCR/L.

Products like this...

Part Number
A12M-SDQCR07
A16R-SDQCL07
A16R-SDQCR07
A20S-SDQCL11
A20S-SDXCL11
A25T-SDQCL11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable Tip Shape Minimum Machining Diameter Application Selfishly Clamp Shape Overall Length Clearance angle Shank diameter Protrusion length (L/D) Lubrication Hole Y/N Specifications Details Type Torque
(Nm)
Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Trusco Code Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l7
(mm)

4,893,027 VND

1 Piece(s) 9 Day(s) D (55° Diamond-Shape)16Internal Diameter / Inner diameter profilingRight-handScrew Clamp1501218 ~ 48AvailableCoroTurn 107 Screw Clamp with Cylindrical Flat Face-0.9107.5-17.59117-0-7DCMT 07 02 04-

4,351,504 VND

1 Piece(s) 9 Day(s) or more D (55° Diamond-Shape)20Internal Diameter / Inner diameter profilingLeft-handScrew Clamp2001664AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-0.9107.5-17.511-7-0-5DCMT 07 02 04-

4,650,485 VND

1 Piece(s) 9 Day(s) --Internal Diameter--------For inner diameter turning operations.------610-9446----

5,321,378 VND

1 Piece(s) 9 Day(s) or more D (55° Diamond-Shape)25Internal Diameter / Inner diameter profilingLeft-handScrew Clamp2502080AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-3107.5-17.513-11-0-6DCMT 11 T3 08-

5,321,378 VND

1 Piece(s) 9 Day(s) or more D (55° Diamond-Shape)25Internal Diameter / Inner diameter profiling / PullLeft-handScrew Clamp2502080AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-362.527.513-11--3-5DCMT 11 T3 08256.8

6,103,535 VND

1 Piece(s) 9 Day(s) or more D (55° Diamond-Shape)32Internal Diameter / Inner diameter profilingLeft-handScrew Clamp30025100AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-3107.5-17.517-11-0-4DCMT 11 T3 08-