(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TICN Coating, Strengthened Key Seed Cutter, T-STKC (SKH51) (Part Number)

TICN Coating, Strengthened Key Seed Cutter, T-STKC (SKH51)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,064,341VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Improvement of machinability by adopting an eagle edge suppresses burr.
・ Excellent abrasion resistance due to TiCN coating.
・ It is made of solid-HSS (deformation processed material).

Part Number
T-STKC15-3.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Relief Diameter
(mm)

2,332,076 VND

1 Piece(s) 7 Day(s) or more 15604010123.55.516.59

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part T-STKC15-3.5 in the TICN Coating, Strengthened Key Seed Cutter, T-STKC (SKH51) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T-STKC15-3.5 trong chuỗi TICN Coating, Strengthened Key Seed Cutter, T-STKC (SKH51).

Products like this...

Part Number
T-STKC10-0.7
T-STKC10-0.8
T-STKC10-0.9
T-STKC15-4
T-STKC15-4.5
T-STKC15-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Relief Diameter
(mm)

2,485,066 VND

1 Piece(s) 7 Day(s) or more 1050358100.7414.3-

2,485,066 VND

1 Piece(s) 7 Day(s) or more 1050358100.8414.2-

2,485,066 VND

1 Piece(s) 7 Day(s) or more 1050358100.9414.1-

2,332,076 VND

1 Piece(s) 7 Day(s) or more 156040101245.5169

2,332,076 VND

1 Piece(s) 7 Day(s) or more 15604010124.55.515.59

2,332,076 VND

1 Piece(s) 7 Day(s) or more 156040101255.5159