(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long handle staggered blade T slot cutter STC-LS (SKH56) (Part Number)

Long handle staggered blade T slot cutter STC-LS (SKH56)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,102,590VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
・ Taiyo-Tool's long-handled staggered edge T-slot cutter.
・ Material: SKH56

Part Number
STC-LS13-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

2,293,830 VND

1 Piece(s) 6 Day(s) or more 131007561226.5232.51.75

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part STC-LS13-2 in the Long handle staggered blade T slot cutter STC-LS (SKH56) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần STC-LS13-2 trong chuỗi Long handle staggered blade T slot cutter STC-LS (SKH56).

Products like this...

Part Number
STC-LS10-3
STC-LS10-3.5
STC-LS10-4
STC-LS13-2.5
STC-LS13-3
STC-LS13-3.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

2,102,590 VND

1 Piece(s) 6 Day(s) or more 101007561235222.51.5

2,102,590 VND

1 Piece(s) 6 Day(s) or more 10100756123.5521.52.51.5

2,102,590 VND

1 Piece(s) 6 Day(s) or more 101007561245212.51.5

2,293,830 VND

1 Piece(s) 6 Day(s) or more 13100756122.56.522.52.51.75

2,102,590 VND

1 Piece(s) 6 Day(s) or more 131007561236.5222.51.75

2,102,590 VND

1 Piece(s) 6 Day(s) or more 13100756123.56.521.52.51.75