(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single angular cutter w/ cobalt handle SAC-S (SKH56) (Part Number)

Single angular cutter w/ cobalt handle SAC-S (SKH56)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,414,133VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
・ This is a single angular cutter with a cobalt handle from Taiyo-Tool.
・ Material: SKH56

 
Part Number
SAC-S20-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Angle
(°)
Flute Height
(mm)
Side Flute Length
(mm)
Neck Diameter
(mm)
Neck Length
(mm)

2,179,085 VND

1 Piece(s) 10 Day(s) or more 207052121264564612

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part SAC-S20-45 in the Single angular cutter w/ cobalt handle SAC-S (SKH56) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SAC-S20-45 trong chuỗi Single angular cutter w/ cobalt handle SAC-S (SKH56).

Products like this...

Part Number
SAC-S12-60
SAC-S15-45
SAC-S15-60
SAC-S20-60
SAC-S25-45
SAC-S25-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Angle
(°)
Flute Height
(mm)
Side Flute Length
(mm)
Neck Diameter
(mm)
Neck Length
(mm)

1,643,618 VND

1 Piece(s) 10 Day(s) or more 125037885602.89348

1,700,990 VND

1 Piece(s) 10 Day(s) or more 156550101254554410

1,700,990 VND

1 Piece(s) 10 Day(s) or more 15654810126603.464611

2,179,085 VND

1 Piece(s) 6 Day(s) or more 20705012127604.044813

2,867,541 VND

1 Piece(s) 6 Day(s) or more 257048121274575815

2,867,541 VND

1 Piece(s) 6 Day(s) or more 25755212129605.251014