(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Key Seed Cutter KC (SKH51) (Part Number)

Key Seed Cutter KC (SKH51)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,318,513VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
・ It is a Key-Seat Cutter of Taiyo-Tool.
・ Material: SKH51

 
Part Number
KC13-5.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Relief Diameter
(mm)

1,318,513 VND

1 Piece(s) 6 Day(s) or more 1355358125.5514.57

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part KC13-5.5 in the Key Seed Cutter KC (SKH51) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KC13-5.5 trong chuỗi Key Seed Cutter KC (SKH51).

Products like this...

Part Number
KC10-0.7
KC10-0.8
KC10-0.9
KC13-6
KC13-7
KC13-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Relief Diameter
(mm)

1,509,753 VND

1 Piece(s) 6 Day(s) or more 1050358120.7414.3-

1,509,753 VND

1 Piece(s) 6 Day(s) or more 1050358120.8414.2-

1,509,753 VND

1 Piece(s) 10 Day(s) or more 1050358120.9414.1-

1,318,513 VND

1 Piece(s) 6 Day(s) or more 13553581265147

1,318,513 VND

1 Piece(s) 6 Day(s) or more 13553581275137

1,318,513 VND

1 Piece(s) 6 Day(s) or more 13553581285127