(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

2, 4-Flute Square End Mill (SUS-CUT)

2, 4-Flute Square End Mill (SUS-CUT)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      506,516VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EMD81010
EMD81020
EMD81040
EMD81050
EMD81060
EMD81100
EMD81120
EMD82010
EMD82015
EMD82020
EMD82025
EMD82030
EMD82035
EMD82040
EMD82045
EMD82050
EMD82055
EMD82060
EMD82065
EMD82070
EMD82080
EMD82085
EMD82090
EMD8203010
EMD8204012
EMD8206020
EMD8208030
EMD82100
EMD8210035
EMD82120
EMD82140
EMD82160
EMD8212040
EMD82200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
Blade length (L2)
(mm)
Number of flutes
(sheet)
Shank diameter (D2)
(mm)
Total Length (L3)
(mm)
Blade diameter tolerance
(mm)

613,958 VND

1 Piece(s) 7 Day(s) 12.526500~-0.012

613,958 VND

1 Piece(s) 6 Day(s) 2626500~-0.012

589,400 VND

1 Piece(s) 6 Day(s) 41026550~-0.012

506,516 VND

1 Piece(s) 6 Day(s) 51526550~-0.012

1,097,356 VND

1 Piece(s) 6 Day(s) 61526600~-0.012

1,522,035 VND

1 Piece(s) 6 Day(s) 1025210750~-0.015

1,977,338 VND

1 Piece(s) 6 Day(s) 1230212800~-0.015

1,066,083 VND

1 Piece(s) 4 Day(s) 102.546500~-0.030

1,067,553 VND

1 Piece(s) 4 Day(s) 1.5446500~-0.030

1,066,083 VND

1 Piece(s) 4 Day(s) 2646500~-0.030

1,067,553 VND

1 Piece(s) 4 Day(s) 2.5746500~-0.030

1,095,867 VND

1 Piece(s) 8 Day(s) 3846550~-0.030

1,097,336 VND

1 Piece(s) 6 Day(s) 3.51046550~-0.030

1,095,867 VND

1 Piece(s) 8 Day(s) 41046550~-0.030

1,097,336 VND

1 Piece(s) 6 Day(s) 4.51246550~-0.030

1,095,867 VND

1 Piece(s) 4 Day(s) 51546550~-0.030

590,935 VND

1 Piece(s) 6 Day(s) 5.51546600~-0.030

1,112,360 VND

1 Piece(s) 4 Day(s) 61546600~-0.030

1,328,547 VND

1 Piece(s) 6 Day(s) 6.51548600~-0.030

1,370,033 VND

1 Piece(s) 6 Day(s) 72048800~-0.030

1,327,078 VND

1 Piece(s) Same day 82048700~-0.030

1,642,403 VND

1 Piece(s) 6 Day(s) 8.520410700~-0.030

1,798,037 VND

1 Piece(s) 6 Day(s) 925410800~-0.030

1,113,829 VND

1 Piece(s) 5 Day(s) 31046600~-0.030

1,112,360 VND

1 Piece(s) 4 Day(s) 41246600~-0.030

1,127,062 VND

1 Piece(s) Same day 62046650~-0.030

786,634 VND

1 Piece(s) 5 Day(s) 83048800~-0.030

1,640,934 VND

1 Piece(s) 8 Day(s) 1025410750~-0.030

1,695,269 VND

1 Piece(s) 6 Day(s) 1035410850~-0.030

2,010,976 VND

1 Piece(s) 5 Day(s) 1230412800~-0.030

3,211,770 VND

1 Piece(s) 4 Day(s) 1435416900~-0.030

4,753,102 VND

1 Piece(s) 7 Day(s) 16424161000~-0.030

1,323,848 VND

1 Piece(s) 7 Day(s) 1240412900~-0.030

6,576,735 VND

1 Piece(s) 6 Day(s) 20484201000~-0.030

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material General Steel / Tempered Steel / Stainless steel / Titan Type Long Neck Square Coating TiAlN
Machining Application Flat Surface / Side / Furrow / Machining (Z feed) / Slope notch Torsion Angle (θ) Standard Distortion (30~40°)