(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Combo Spiral Tap Coating / Non-coating / Tin (T1809 / T2809 / 2819) (Part Number)

Combo Spiral Tap Coating / Non-coating / Tin (T1809 / T2809 / 2819)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      179,518VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T1809944
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Coating Y/N Coating Type Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Rating Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)

5,563,213 VND

1 Piece(s) 6 Day(s) M303.5AvailableHomo13523YH44817204

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads (Lcf) 2.5 Tool Material Type Cobalt High Speed
work material Low Carbon Steel (0.25% or less of C content) / Medium Carbon Steel (C Content 0.25% - 0.45%) / High carbon steel (C content exceeding 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool steel (SKD before heat treatment) / Cast Iron (FC) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Titanium Alloy (Ti-6AI-4V, etc.) / Nickel Base Alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For Fixed Hole

Please check the type/dimensions/specifications of the part T1809944 in the Combo Spiral Tap Coating / Non-coating / Tin (T1809 / T2809 / 2819) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T1809944 trong chuỗi Combo Spiral Tap Coating / Non-coating / Tin (T1809 / T2809 / 2819).

Products like this...

Part Number
T1809191
T1809202
T1809211
T1809973
T1809A44
T1809B34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Coating Y/N Coating Type Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Rating Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)

410,194 VND

10 Piece(s) 6 Day(s) M2.30.4AvailableHomo423YH19.52.552

265,868 VND

10 Piece(s) Same day M30.5AvailableHomo464YH2113.263

349,487 VND

10 Piece(s) 6 Day(s) M30.35AvailableHomo464YH1113.263

5,563,213 VND

1 Piece(s) 6 Day(s) M301.5AvailableHomo13523YH34817204

6,863,314 VND

1 Piece(s) 6 Day(s) M333.5AvailableHomo14525YH45119224

7,195,363 VND

1 Piece(s) 4 Day(s) M364AvailableHomo15528YH45721244