(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Combo Spiral Tap Coating / Non-coating / Tin (T1809 / T2809 / 2819) (Part Number)

Combo Spiral Tap Coating / Non-coating / Tin (T1809 / T2809 / 2819)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      179,518VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T1809362
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Coating Y/N Coating Type Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Rating Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)

356,931 VND

10 Piece(s) Same day M81.25AvailableHomo706.2YH222583

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads (Lcf) 2.5 Tool Material Type Cobalt High Speed
work material Low Carbon Steel (0.25% or less of C content) / Medium Carbon Steel (C Content 0.25% - 0.45%) / High carbon steel (C content exceeding 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool steel (SKD before heat treatment) / Cast Iron (FC) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Titanium Alloy (Ti-6AI-4V, etc.) / Nickel Base Alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For Fixed Hole

Please check the type/dimensions/specifications of the part T1809362 in the Combo Spiral Tap Coating / Non-coating / Tin (T1809 / T2809 / 2819) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T1809362 trong chuỗi Combo Spiral Tap Coating / Non-coating / Tin (T1809 / T2809 / 2819).

Products like this...

Part Number
T1809191
T1809202
T1809211
T1809372
T1809382
T1809392
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Coating Y/N Coating Type Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Rating Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)

410,194 VND

10 Piece(s) 6 Day(s) M2.30.4AvailableHomo423YH19.52.552

265,868 VND

10 Piece(s) Same day M30.5AvailableHomo464YH2113.263

349,487 VND

10 Piece(s) 6 Day(s) M30.35AvailableHomo464YH1113.263

325,072 VND

10 Piece(s) 4 Day(s) M81AvailableHomo706.2YH222583

275,220 VND

1 Piece(s) 5 Day(s) M80.75AvailableHomo706.2YH222583

425,086 VND

10 Piece(s) 6 Day(s) M91.25AvailableHomo727YH2225.583