(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Combo Spiral Tap Coating / Non-coating / Tin (T1809 / T2809 / 2819)

Combo Spiral Tap Coating / Non-coating / Tin (T1809 / T2809 / 2819)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      179,518VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T1809A44
T1809B34
T1809B43
T1809091
T1809131
T1809171
T1809191
T1809202
T1809211
T1809222
T1809242
T1809251
T1809282
T1809312
T1809322
T1809331
T1809342
T1809352
T1809362
T1809372
T1809382
T1809392
T1809422
T1809432
T1809442
T1809452
T1809491
T1809502
T1809512
T1809522
T1809532
T1809542
T1809552
T1809582
T1809592
T1809602
T1809612
T1809622
T1809653
T1809663
T1809672
T1809703
T1809713
T1809743
T1809753
T1809763
T1809783
T1809803
T1809833
T1809863
T1809873
T1809883
T1809903
T1809944
T1809973
T2809A44
T2809B34
T2809B53
T2809B83
T2809C84
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Coating Y/N Coating Type Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Rating Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)

6,863,314 VND

1 Piece(s) 6 Day(s) M333.5AvailableHomo14525YH45119224

7,195,363 VND

1 Piece(s) 4 Day(s) M364AvailableHomo15528YH45721244

9,497,879 VND

1 Piece(s) 6 Day(s) M363AvailableHomo15528YH35721244

470,906 VND

10 Piece(s) 10 Day(s) M1.60.35AvailableHomo363YH182.552

413,631 VND

10 Piece(s) 5 Day(s) M20.4AvailableHomo403YH19.52.552

352,922 VND

10 Piece(s) 4 Day(s) M2.50.45AvailableHomo443YH19.52.552

410,194 VND

10 Piece(s) 6 Day(s) M2.30.4AvailableHomo423YH19.52.552

265,868 VND

10 Piece(s) 14 Day(s) M30.5AvailableHomo464YH2113.263

349,487 VND

10 Piece(s) 6 Day(s) M30.35AvailableHomo464YH1113.263

448,410 VND

1 Piece(s) 5 Day(s) M3.50.6AvailableHomo484YH2133.263

254,410 VND

10 Piece(s) 14 Day(s) M40.7AvailableHomo524.5YH213473

193,029 VND

1 Piece(s) 5 Day(s) M40.5AvailableHomo524.5YH113473

261,859 VND

10 Piece(s) 7 Day(s) M50.8AvailableHomo605.5YH2164.573

277,323 VND

1 Piece(s) 7 Day(s) M61AvailableHomo626YH2194.573

307,675 VND

1 Piece(s) 7 Day(s) M60.75AvailableHomo626YH2194.573

413,631 VND

10 Piece(s) 6 Day(s) M60.5AvailableHomo626YH1194.573

338,030 VND

10 Piece(s) 6 Day(s) M71AvailableHomo656.2YH219583

413,631 VND

10 Piece(s) 6 Day(s) M70.75AvailableHomo656.2YH219583

356,931 VND

10 Piece(s) Same day M81.25AvailableHomo706.2YH222583

325,072 VND

10 Piece(s) 4 Day(s) M81AvailableHomo706.2YH222583

275,220 VND

1 Piece(s) 5 Day(s) M80.75AvailableHomo706.2YH222583

425,086 VND

10 Piece(s) 6 Day(s) M91.25AvailableHomo727YH2225.583

400,608 VND

1 Piece(s) Same day M101.5AvailableHomo757YH2245.583

462,887 VND

10 Piece(s) 4 Day(s) M101.25AvailableHomo757YH2245.583

569,412 VND

10 Piece(s) 4 Day(s) M101AvailableHomo757YH2245.583

662,769 VND

10 Piece(s) 6 Day(s) M100.75AvailableHomo757YH2245.583

307,675 VND

1 Piece(s) 7 Day(s) M2.60.45AvailableHomo443YH19.52.552

538,749 VND

1 Piece(s) 6 Day(s) M121.75AvailableHomo828.5YH2296.593

467,387 VND

10 Piece(s) 4 Day(s) M121.5AvailableHomo828.5YH2296.593

901,175 VND

1 Piece(s) 4 Day(s) M121.25AvailableHomo828.5YH2296.593

1,044,358 VND

1 Piece(s) 7 Day(s) M121AvailableHomo828.5YH2296.593

1,084,450 VND

1 Piece(s) 4 Day(s) M142AvailableHomo8810.5YH2308113

821,553 VND

1 Piece(s) 4 Day(s) M141.5AvailableHomo8810.5YH2308113

1,170,358 VND

1 Piece(s) 6 Day(s) M151.5AvailableHomo9010.5YH2308113

1,456,726 VND

1 Piece(s) 6 Day(s) M151AvailableHomo9010.5YH2308113

1,256,268 VND

1 Piece(s) 4 Day(s) M162AvailableHomo9512.5YH23210133

951,718 VND

1 Piece(s) 4 Day(s) M161.5AvailableHomo9512.5YH23210133

1,582,726 VND

1 Piece(s) 6 Day(s) M161AvailableHomo9512.5YH23210133

1,285,812 VND

1 Piece(s) 4 Day(s) M182.5AvailableHomo10014YH33711144

1,697,272 VND

1 Piece(s) 6 Day(s) M182AvailableHomo10014YH33711144

1,697,272 VND

1 Piece(s) 4 Day(s) M181.5AvailableHomo10014YH23711144

2,052,366 VND

1 Piece(s) 4 Day(s) M202.5AvailableHomo10515YH33712154

1,168,621 VND

1 Piece(s) 5 Day(s) M202AvailableHomo10515YH33712154

2,533,460 VND

1 Piece(s) 4 Day(s) M222.5AvailableHomo11517YH33813164

2,533,460 VND

1 Piece(s) 6 Day(s) M222AvailableHomo11517YH33813164

1,946,190 VND

1 Piece(s) 5 Day(s) M221.5AvailableHomo11517YH33813164

3,174,921 VND

1 Piece(s) 4 Day(s) M243AvailableHomo12019YH34515184

3,174,921 VND

1 Piece(s) 6 Day(s) M241.5AvailableHomo12019YH34515184

2,218,804 VND

1 Piece(s) 5 Day(s) M251.5AvailableHomo12519YH34515184

4,440,658 VND

1 Piece(s) 6 Day(s) M273AvailableHomo13020YH34515184

4,440,658 VND

1 Piece(s) 6 Day(s) M272AvailableHomo13020YH34515184

4,440,658 VND

1 Piece(s) 6 Day(s) M271.5AvailableHomo13020YH34515184

4,652,568 VND

1 Piece(s) 6 Day(s) M282AvailableHomo13021YH34517204

5,563,213 VND

1 Piece(s) 6 Day(s) M303.5AvailableHomo13523YH44817204

5,563,213 VND

1 Piece(s) 6 Day(s) M301.5AvailableHomo13523YH34817204

6,576,949 VND

1 Piece(s) 6 Day(s) M333.5None-14525YH45119224

9,039,694 VND

1 Piece(s) 6 Day(s) M364None-15528YH45721244

9,039,694 VND

1 Piece(s) 6 Day(s) M362None-15528YH34521244

9,726,974 VND

1 Piece(s) 6 Day(s) M381.5None-16528YH3452124-

10,989,123 VND

10 Piece(s) 6 Day(s) M424.5None-17532YH4602630-

Loading...Tải…

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads (Lcf) 2.5 Tool Material Type Cobalt High Speed
work material Low Carbon Steel (0.25% or less of C content) / Medium Carbon Steel (C Content 0.25% - 0.45%) / High carbon steel (C content exceeding 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool steel (SKD before heat treatment) / Cast Iron (FC) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Titanium Alloy (Ti-6AI-4V, etc.) / Nickel Base Alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For Fixed Hole