(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SA-1ML |
SA-3ML |
SA-6M |
SA-14M |
SB-2M |
SB-3M |
SB-3ML |
SB-4M |
SB-6M |
SB-14M |
SB-41M |
SC-1M |
SC-2M |
SC-3ML |
SC-7M |
SC-9M |
SC-11M |
SC-14M |
SC-52M |
SD-7M |
SD-9M |
SD-11M |
SD-14M |
SD-42ML3 |
SE-3M |
SE-5M |
SF-6M |
SF-7M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | blade diameter (mm) | Blade Length (mm) | Shank (mm) | L1 (mm) |
---|---|---|---|---|---|---|---|---|
856,768 VND | 1 Piece(s) | 6 Day(s) | 6 | 25 | 6 | 50 | ||
894,800 VND | 1 Piece(s) | 6 Day(s) | 9.5 | 25 | 6 | 69 | ||
1,343,476 VND | 1 Piece(s) | 6 Day(s) | 16 | 25 | 6 | 69 | ||
663,531 VND | 1 Piece(s) | 6 Day(s) | 5 | 16 | 6 | 50 | ||
815,419 VND | 1 Piece(s) | 6 Day(s) | 8 | 19 | 6 | 63 | ||
852,016 VND | 1 Piece(s) | 6 Day(s) | 9.5 | 19 | 6 | 63 | ||
1,000,985 VND | 1 Piece(s) | 6 Day(s) | 9.5 | 25 | 6 | 69 | ||
1,093,368 VND | 1 Piece(s) | 6 Day(s) | 11 | 25 | 6 | 69 | ||
1,444,795 VND | 1 Piece(s) | 6 Day(s) | 16 | 25 | 6 | 69 | ||
721,835 VND | 1 Piece(s) | 6 Day(s) | 5 | 16 | 6 | 50 | ||
521,323 VND | 1 Piece(s) | 6 Day(s) | 1.5 | 6 | 6 | 38 | ||
719,544 VND | 1 Piece(s) | 4 Day(s) | 6 | 16 | 6 | 50 | ||
810,381 VND | 1 Piece(s) | 6 Day(s) | 8 | 19 | 6 | 63 | ||
1,003,273 VND | 1 Piece(s) | 6 Day(s) | 9.5 | 25 | 6 | 69 | ||
1,966,323 VND | 1 Piece(s) | 6 Day(s) | 19 | 25 | 6 | 69 | ||
2,816,029 VND | 1 Piece(s) | 6 Day(s) | 25 | 25 | 6 | 69 | ||
719,544 VND | 1 Piece(s) | 6 Day(s) | 3 | 12 | 6 | 56 | ||
750,070 VND | 1 Piece(s) | 6 Day(s) | 5 | 16 | 6 | 50 | ||
803,909 VND | 1 Piece(s) | 4 Day(s) | 4 | 12.7 | 6 | 38 | ||
1,339,697 VND | 1 Piece(s) | 6 Day(s) | 19 | 16 | 6 | 62 | ||
2,072,624 VND | 1 Piece(s) | 6 Day(s) | 25 | 21 | 6 | 75 | ||
687,930 VND | 1 Piece(s) | 6 Day(s) | 3 | 2.8 | 6 | 46 | ||
716,052 VND | 1 Piece(s) | 6 Day(s) | 5 | 4 | 6 | 50 | ||
635,123 VND | 1 Piece(s) | 6 Day(s) | 3 | 2.8 | 3 | 50 | ||
858,145 VND | 1 Piece(s) | 6 Day(s) | 9.5 | 16 | 6 | 60 | ||
1,108,087 VND | 1 Piece(s) | 6 Day(s) | 12.7 | 22 | 6 | 66 | ||
1,396,114 VND | 1 Piece(s) | 6 Day(s) | 16 | 25 | 6 | 69 | ||
1,735,054 VND | 1 Piece(s) | 6 Day(s) | 19 | 25 | 6 | 69 |
Loading...Tải…
Product Type | Shank diameter 6 mm |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy