(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

2-Flute Long Neck Ball End Mill (X5070S)

2-Flute Long Neck Ball End Mill (X5070S)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,029,915VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SG8A46010
SG8A46020
SG8A4600301
SG8A4600302
SG8A46040
SG8A4600402
SG8A4600404
SG8A46050
SG8A4600506
SG8A46060
SG8A4600602
SG8A4600603
SG8A4600604
SG8A4600606
SG8A4600608
SG8A46080
SG8A4600804
SG8A4601004
SG8A4601006
SG8A4601008
SG8A4601010
SG8A4601012
SG8A4601016
SG8A4601506
SG8A4601508
SG8A4601510
SG8A4602008
SG8A4602010
SG8A4602012
SG8A4602014
SG8A4602016
SG8A4603010
SG8A4603012
SG8A4603016
SG8A4603020
SG8A4604012
SG8A4604016
SG8A4604020
SG8A4604025
SG8A4604030
SG8A46100
SG8A54020
SG8A5402010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngR Size
(mm)
Blade length (L2)
(mm)
Total Length (L3)
(mm)
Shank diameter (D2)
(mm)
Length below head (L1)
(mm)

1,029,915 VND

1 Piece(s) 6 Day(s) 0.515043

1,450,342 VND

1 Piece(s) 6 Day(s) 135046

2,130,029 VND

1 Piece(s) 6 Day(s) 0.150.34541

2,130,029 VND

1 Piece(s) 6 Day(s) 0.150.34542

1,570,848 VND

1 Piece(s) 6 Day(s) 2555610

2,002,311 VND

1 Piece(s) 6 Day(s) 0.20.44542

2,192,488 VND

1 Piece(s) 6 Day(s) 0.20.44544

1,708,987 VND

1 Piece(s) 6 Day(s) 2.5660612

1,812,596 VND

1 Piece(s) 6 Day(s) 0.250.54546

1,708,987 VND

1 Piece(s) 6 Day(s) 3860615

1,649,393 VND

1 Piece(s) 6 Day(s) 0.30.64542

1,642,778 VND

1 Piece(s) 6 Day(s) 0.30.64543

1,642,778 VND

1 Piece(s) 6 Day(s) 0.30.64544

1,642,778 VND

1 Piece(s) 6 Day(s) 0.30.64546

1,713,595 VND

1 Piece(s) 6 Day(s) 0.30.64548

2,019,807 VND

1 Piece(s) 6 Day(s) 41080820

1,617,319 VND

1 Piece(s) 6 Day(s) 0.40.84544

1,546,561 VND

1 Piece(s) 6 Day(s) 0.515044

1,546,561 VND

1 Piece(s) 6 Day(s) 0.515046

1,546,561 VND

1 Piece(s) 7 Day(s) 0.515048

1,546,561 VND

1 Piece(s) 6 Day(s) 0.5150410

1,546,561 VND

1 Piece(s) 6 Day(s) 0.5150412

1,546,561 VND

1 Piece(s) 6 Day(s) 0.5150416

1,553,174 VND

1 Piece(s) 6 Day(s) 0.751.55046

1,546,561 VND

1 Piece(s) 6 Day(s) 0.751.55048

1,546,561 VND

1 Piece(s) 6 Day(s) 0.751.550410

1,546,561 VND

1 Piece(s) 6 Day(s) 135048

1,639,918 VND

1 Piece(s) 6 Day(s) 1350410

1,546,561 VND

1 Piece(s) 6 Day(s) 1350412

1,546,561 VND

1 Piece(s) 7 Day(s) 1350414

1,546,561 VND

1 Piece(s) 6 Day(s) 1350416

1,708,987 VND

1 Piece(s) 6 Day(s) 1.5455610

1,610,709 VND

1 Piece(s) 6 Day(s) 1.5455612

1,708,987 VND

1 Piece(s) 6 Day(s) 1.5455616

1,674,911 VND

1 Piece(s) 6 Day(s) 1.5460620

1,708,987 VND

1 Piece(s) 6 Day(s) 2555612

1,708,987 VND

1 Piece(s) 6 Day(s) 2555616

1,235,975 VND

1 Piece(s) 6 Day(s) 2560620

1,674,911 VND

1 Piece(s) 6 Day(s) 2560625

1,706,983 VND

1 Piece(s) 6 Day(s) 2570630

2,451,573 VND

1 Piece(s) 6 Day(s) 512801025

1,514,490 VND

1 Piece(s) 6 Day(s) 135066

1,708,987 VND

1 Piece(s) 6 Day(s) 1350610

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material Tempered Steel / High Hardness Steel to HRC55 / High Hardness Steel to HRC60 / High Hardness Steel to HRC65 Number of flutes(sheet) 2 Type Long Neck Radius
Machining Application Flat Surface / Curved surface / Furrow Coating Etc Torsion Angle (θ) Standard Distortion (30~40°)