(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Overall Length (mm) | Collet Size (Min-Max) | Interval (mm) | C (mm) | Types of Offering |
---|---|---|---|---|---|---|---|---|---|
629,744 VND | 1 Piece(s) | 4 Day(s) | 18 | - | 1.0 | 11.5 | Single product | ||
629,744 VND | 1 Piece(s) | 4 Day(s) | 18 | - | 1.0 | 11.5 | Single product | ||
539,068 VND | 1 Piece(s) | 4 Day(s) | 18 | - | 1.0 | 11.5 | Single product | ||
539,068 VND | 1 Piece(s) | 4 Day(s) | 18 | - | 1.0 | 11.5 | Single product | ||
539,068 VND | 1 Piece(s) | 4 Day(s) | 18 | - | 1.0 | 11.5 | Single product | ||
538,885 VND | 1 Piece(s) | 4 Day(s) | 18 | - | 1.0 | 11.5 | Single product | ||
538,703 VND | 1 Piece(s) | 4 Day(s) | 18 | - | 1.0 | 11.5 | Single product | ||
634,789 VND | 1 Piece(s) | 4 Day(s) | 27 | - | 1.0 | 17 | Single product | ||
634,606 VND | 1 Piece(s) | 4 Day(s) | 27 | - | 1.0 | 17 | Single product | ||
533,910 VND | 1 Piece(s) | 4 Day(s) | 27 | - | 1.0 | 17 | Single product | ||
533,910 VND | 1 Piece(s) | 4 Day(s) | 27 | - | 1.0 | 17 | Single product | ||
533,724 VND | 1 Piece(s) | 4 Day(s) | 27 | - | 1.0 | 17 | Single product | ||
533,539 VND | 1 Piece(s) | 4 Day(s) | 27 | - | 1.0 | 17 | Single product | ||
533,358 VND | 1 Piece(s) | 4 Day(s) | 27 | - | 1.0 | 17 | Single product | ||
533,173 VND | 1 Piece(s) | 4 Day(s) | 27 | - | 1.0 | 17 | Single product | ||
532,806 VND | 1 Piece(s) | 4 Day(s) | 27 | - | 1.0 | 17 | Single product | ||
532,621 VND | 1 Piece(s) | 4 Day(s) | 27 | - | 1.0 | 17 | Single product | ||
639,012 VND | 1 Piece(s) | 4 Day(s) | 31 | - | 1.0 | 21 | Single product | ||
638,646 VND | 1 Piece(s) | 4 Day(s) | 31 | - | 1.0 | 21 | Single product | ||
542,263 VND | 1 Piece(s) | 4 Day(s) | 31 | - | 1.0 | 21 | Single product | ||
541,711 VND | 1 Piece(s) | 4 Day(s) | 31 | - | 1.0 | 21 | Single product | ||
541,159 VND | 1 Piece(s) | 4 Day(s) | 31 | - | 1.0 | 21 | Single product | ||
544,468 VND | 1 Piece(s) | 4 Day(s) | 31 | - | 1.0 | 21 | Single product | ||
544,282 VND | 1 Piece(s) | 4 Day(s) | 31 | - | 1.0 | 21 | Single product | ||
543,917 VND | 1 Piece(s) | 4 Day(s) | 31 | - | 1.0 | 21 | Single product | ||
543,732 VND | 1 Piece(s) | 4 Day(s) | 31 | - | 1.0 | 21 | Single product | ||
543,548 VND | 1 Piece(s) | 4 Day(s) | 31 | - | 1.0 | 21 | Single product | ||
543,365 VND | 1 Piece(s) | 4 Day(s) | 31 | - | 1.0 | 21 | Single product | ||
542,999 VND | 1 Piece(s) | 4 Day(s) | 31 | - | 1.0 | 21 | Single product | ||
542,814 VND | 1 Piece(s) | 4 Day(s) | 31 | - | 1.0 | 21 | Single product | ||
665,177 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
565,105 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
564,553 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
563,817 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
563,265 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
562,531 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
561,614 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
567,492 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
567,123 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
566,940 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
566,755 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
566,574 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
566,388 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
566,023 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
565,652 VND | 1 Piece(s) | 4 Day(s) | 35 | - | 1.0 | 26 | Single product | ||
722,357 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product | ||
621,857 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product | ||
621,490 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product | ||
620,388 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product | ||
620,020 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product | ||
619,287 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product | ||
618,551 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product | ||
616,898 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product | ||
615,979 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product | ||
614,694 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product | ||
613,409 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product | ||
624,612 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product | ||
624,429 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product | ||
624,245 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product | ||
623,877 VND | 1 Piece(s) | 4 Day(s) | 40 | - | 1.0 | 33 | Single product |
Loading...Tải…
Chuck Type - Spring Collet | 1 | Tool type | Spring Collet |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy