(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Flexible Gear Ratchet Wrench

Flexible Gear Ratchet Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    488,586 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
06MM-4
07MM-3
09MM-2
13-16-3
15-16-3
15MM-6
16MM-7
18MM-6
21MM-4
23MM-4
25MM-6
27MM-4
30MM-4
32MM-4
41641-5
41702-3
41706-5
41767-3
41775-3
41828-3
41836-3
41898-3
41959-3
SAB-T-WRENCH27
SAB-T-WRENCH29
SAB-T-WRENCH30
SAB-T-WRENCH31
SAB-T-WRENCH32
SAB-T-WRENCH33
SAB-T-WRENCH34
SAB-T-WRENCH35
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Standard
(inch("))
Head Width A
(㎜)
Standard
(㎜)

619,138 VND

1 Piece(s) 4 Day(s) 120 - 14.3 6

619,138 VND

1 Piece(s) 4 Day(s) 130 - 16.8 7

488,586 VND

1 Piece(s) 4 Day(s) 150 - 20 9

800,032 VND

1 Piece(s) 4 Day(s) 290 13/16 42.5 -

925,618 VND

1 Piece(s) 4 Day(s) 332 15/16 48.5 -

558,360 VND

1 Piece(s) 4 Day(s) 200 - 30 15

588,489 VND

1 Piece(s) 4 Day(s) 210 - 31.5 16

627,079 VND

1 Piece(s) 4 Day(s) 235 - 35 18

734,661 VND

1 Piece(s) 4 Day(s) 290 - 42.5 21

830,305 VND

1 Piece(s) 4 Day(s) 290 - 42.5 23

925,770 VND

1 Piece(s) 4 Day(s) 332 - 48.5 25

1,071,035 VND

1 Piece(s) 4 Day(s) 359 - 53.4 27

1,224,895 VND

1 Piece(s) 4 Day(s) 404 - 58.6 30

1,474,135 VND

1 Piece(s) 4 Day(s) 424 - 64 32

571,837 VND

1 Piece(s) 4 Day(s) 180 1/2 26.4 -

702,332 VND

1 Piece(s) 4 Day(s) 245 3/4 36.5 -

516,424 VND

1 Piece(s) 4 Day(s) 160 3/8 21.5 -

638,166 VND

1 Piece(s) 4 Day(s) 210 5/8 31.5 -

506,814 VND

1 Piece(s) 4 Day(s) 140 5/16 18.3 -

833,682 VND

1 Piece(s) 4 Day(s) 290 7/8 42.5 -

527,597 VND

1 Piece(s) 4 Day(s) 165 7/16 23.5 -

592,313 VND

1 Piece(s) 4 Day(s) 190 9/16 28 -

661,414 VND

1 Piece(s) 4 Day(s) 225 11/16 33 -

500,553 VND

1 Piece(s) 4 Day(s) 160 - 21.5 10

525,798 VND

1 Piece(s) 4 Day(s) 170 - 25 12

534,972 VND

1 Piece(s) 4 Day(s) 180 - 26.4 13

547,784 VND

1 Piece(s) 4 Day(s) 190 - 28 14

607,741 VND

1 Piece(s) 4 Day(s) 225 - 33 17

643,460 VND

1 Piece(s) 4 Day(s) 245 - 36.5 19

767,571 VND

1 Piece(s) 4 Day(s) 290 - 42.5 22

889,182 VND

1 Piece(s) 4 Day(s) 332 - 42.5 24

Basic Specifications

  • Type
    Multi-function wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    Available
  • Single Product/Set Classification
    Single Item
  • Type
    Flexible Type, Its head part is puckered 180˚ so it is useful to work on the corner part
  • Remarks
    Flexible
Part Number
06MM-4
07MM-3
09MM-2
13-16-3
15-16-3
15MM-6
16MM-7
18MM-6
21MM-4
23MM-4
25MM-6
27MM-4
30MM-4
32MM-4
41641-5
41702-3
41706-5
41767-3
41775-3
41828-3
41836-3
41898-3
41959-3
SAB-T-WRENCH27
SAB-T-WRENCH29
SAB-T-WRENCH30
SAB-T-WRENCH31
SAB-T-WRENCH32
SAB-T-WRENCH33
SAB-T-WRENCH34
SAB-T-WRENCH35
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Standard
(inch("))
Head Width A
(㎜)
Standard
(㎜)

619,138 VND

1 Piece(s) 4 Day(s) 120 - 14.3 6

619,138 VND

1 Piece(s) 4 Day(s) 130 - 16.8 7

488,586 VND

1 Piece(s) 4 Day(s) 150 - 20 9

800,032 VND

1 Piece(s) 4 Day(s) 290 13/16 42.5 -

925,618 VND

1 Piece(s) 4 Day(s) 332 15/16 48.5 -

558,360 VND

1 Piece(s) 4 Day(s) 200 - 30 15

588,489 VND

1 Piece(s) 4 Day(s) 210 - 31.5 16

627,079 VND

1 Piece(s) 4 Day(s) 235 - 35 18

734,661 VND

1 Piece(s) 4 Day(s) 290 - 42.5 21

830,305 VND

1 Piece(s) 4 Day(s) 290 - 42.5 23

925,770 VND

1 Piece(s) 4 Day(s) 332 - 48.5 25

1,071,035 VND

1 Piece(s) 4 Day(s) 359 - 53.4 27

1,224,895 VND

1 Piece(s) 4 Day(s) 404 - 58.6 30

1,474,135 VND

1 Piece(s) 4 Day(s) 424 - 64 32

571,837 VND

1 Piece(s) 4 Day(s) 180 1/2 26.4 -

702,332 VND

1 Piece(s) 4 Day(s) 245 3/4 36.5 -

516,424 VND

1 Piece(s) 4 Day(s) 160 3/8 21.5 -

638,166 VND

1 Piece(s) 4 Day(s) 210 5/8 31.5 -

506,814 VND

1 Piece(s) 4 Day(s) 140 5/16 18.3 -

833,682 VND

1 Piece(s) 4 Day(s) 290 7/8 42.5 -

527,597 VND

1 Piece(s) 4 Day(s) 165 7/16 23.5 -

592,313 VND

1 Piece(s) 4 Day(s) 190 9/16 28 -

661,414 VND

1 Piece(s) 4 Day(s) 225 11/16 33 -

500,553 VND

1 Piece(s) 4 Day(s) 160 - 21.5 10

525,798 VND

1 Piece(s) 4 Day(s) 170 - 25 12

534,972 VND

1 Piece(s) 4 Day(s) 180 - 26.4 13

547,784 VND

1 Piece(s) 4 Day(s) 190 - 28 14

607,741 VND

1 Piece(s) 4 Day(s) 225 - 33 17

643,460 VND

1 Piece(s) 4 Day(s) 245 - 36.5 19

767,571 VND

1 Piece(s) 4 Day(s) 290 - 42.5 22

889,182 VND

1 Piece(s) 4 Day(s) 332 - 42.5 24

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1