(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Screw Types | Piping Taper | Screw size (Nominal) | PT 1/4 | Pitch (P), Number of Threading(mm) | 19 |
---|---|---|---|---|---|
Chamfer threads (Lcf) | 2.5 | Tool Material Type | Vanadium heis | work material | Medium Carbon Steel (C Content 0.25% - 0.45%) / High carbon steel (C content exceeding 0.45%) / Alloy Steel (SCM) / Tempered Steel (35-45 HRC) / Cast Iron (FC) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) |
Tap Type | Piping tab | Hole type | For Fixed Hole | Coating Y/N | None |
Overall Length (L)(mm) | 62 | Reference diameter position (l1)(mm) | 21 | Handle Part Diameter (d)(mm) | 11.0 |
Screw Rating | JIS Ⅱ | Screw Length (l)(mm) | 28.0 | Square width (K)(mm) | 9 |
Square length (Kl)(mm) | 12 | Number of blades(F) | 4 | Basic Maj.Dia. At Gauge Plane | 13.157 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy