(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

EX-POT for General Purpose / EX-H-POT Coating Treatment for General Purpose (Part Number)

EX-POT for General Purpose / EX-H-POT Coating Treatment for General Purpose
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      174,594VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
216074K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
work material Coating Y/N Coating Type Overall Length (L)
(mm)
Screw Length (Lc)
(mm)
Rating (H) Shank (d)
(mm)
Square length (Lk)
(mm)
Square width (k)
(mm)
Neck part length (L1)
(mm)

608,142 VND

1 Piece(s) 4 Day(s) M3.50.6Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableHomo4813OH2474.520

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads (Lcf) 5 Tool Material Type Vanadium heis
Tap Type Point Tap Hole type For Through Hole Number of Furrows 3

Please check the type/dimensions/specifications of the part 216074K in the EX-POT for General Purpose / EX-H-POT Coating Treatment for General Purpose series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 216074K trong chuỗi EX-POT for General Purpose / EX-H-POT Coating Treatment for General Purpose.

Products like this...

Part Number
15386K
15401K
15413K
15480K
15509K
216377K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
work material Coating Y/N Coating Type Overall Length (L)
(mm)
Screw Length (Lc)
(mm)
Rating (H) Shank (d)
(mm)
Square length (Lk)
(mm)
Square width (k)
(mm)
Neck part length (L1)
(mm)

556,025 VND

1 Piece(s) 4 Day(s) M 40.7Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Cast Iron (FC)[◯] / Duck Tile Cast Iron (FCD)[◯] / Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯]None-5213OH257421

561,180 VND

1 Piece(s) 4 Day(s) M 50.8Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Cast Iron (FC)[◯] / Duck Tile Cast Iron (FCD)[◯] / Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯]None-6016OH25.574.524

193,781 VND

1 Piece(s) 4 Day(s) M 61Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Cast Iron (FC)[◯] / Duck Tile Cast Iron (FCD)[◯] / Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯]None-6219OH2674.529

946,055 VND

1 Piece(s) 4 Day(s) M121.75Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Cast Iron (FC)[◯] / Duck Tile Cast Iron (FCD)[◯]NoneHomo8229OH48.596.548

1,137,921 VND

1 Piece(s) 4 Day(s) M142Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Cast Iron (FC)[◯] / Duck Tile Cast Iron (FCD)[◯] / Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯]None-8830OH49.510748

4,107,534 VND

1 Piece(s) Quote M242Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Steel Cast (SC)[◯] / Alloy Steel (SCM)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo12045OH41974.566