(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Combo Spiral Long Tap General (T18 Series / T28 Series / TS721 Series) (Part Number)

Combo Spiral Long Tap General (T18 Series / T28 Series / TS721 Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      456,247VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T1837422
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
work material Coating Y/N Coating Type Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Rating Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)

1,250,542 VND

1 Piece(s) 6 Day(s) M101.5Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Tempered Steel (35-45 HRC)[◎] / Tool steel (SKD before heat treatment)[◎] / Cast Iron (FC)[◎] / Copper (Cu)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎]AvailableHomo1507YH2245.583

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads (Lcf) 2.5 Tool Material Type Vanadium heis
Tap Type Spiral Tap Hole type For Fixed Hole

Please check the type/dimensions/specifications of the part T1837422 in the Combo Spiral Long Tap General (T18 Series / T28 Series / TS721 Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T1837422 trong chuỗi Combo Spiral Long Tap General (T18 Series / T28 Series / TS721 Series).

Products like this...

Part Number
T1817362
T1817422
T1817432
T1837502
T1837542
T1837602
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
work material Coating Y/N Coating Type Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Rating Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)

815,268 VND

1 Piece(s) Same day M81.25Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo1006.2YH222583

941,268 VND

1 Piece(s) 6 Day(s) M101.5Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo1007YH2245.583

941,268 VND

1 Piece(s) 6 Day(s) M101.25Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo1007YH2245.583

1,594,181 VND

1 Piece(s) 6 Day(s) M121.75Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo1508YH2296.593

1,777,457 VND

1 Piece(s) 6 Day(s) M142Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo15010.5YH2308113

1,794,636 VND

1 Piece(s) 6 Day(s) M162Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo15012.5YH23210133