(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Combo Spiral Long Tap General (T18 Series / T28 Series / TS721 Series) (Part Number)

Combo Spiral Long Tap General (T18 Series / T28 Series / TS721 Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      456,247VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS721093
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
work material Coating Y/N Coating Type Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Rating Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)

500,760 VND

1 Piece(s) 5 Day(s) M2.30.4Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Tempered Steel (35-45 HRC)[◎] / Tool steel (SKD before heat treatment)[◎] / Cast Iron (FC)[◎] / Copper (Cu)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎]NoneNon-court1004YH1113.262

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads (Lcf) 2.5 Tool Material Type Vanadium heis
Tap Type Spiral Tap Hole type For Fixed Hole

Please check the type/dimensions/specifications of the part TS721093 in the Combo Spiral Long Tap General (T18 Series / T28 Series / TS721 Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TS721093 trong chuỗi Combo Spiral Long Tap General (T18 Series / T28 Series / TS721 Series).

Products like this...

Part Number
T1817282
T1817312
T1817362
T1817422
T1817432
TS721094
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
work material Coating Y/N Coating Type Overall Length (L)
(mm)
Handle Part Diameter (d)
(mm)
Screw Rating Screw Length (l)
(mm)
Square width (K)
(mm)
Square length (Kl)
(mm)
Number of blades
(F)

713,319 VND

1 Piece(s) 6 Day(s) M50.8Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo1005.5YH2164.573

739,665 VND

1 Piece(s) 6 Day(s) M61Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo1006YH2194.573

815,268 VND

1 Piece(s) Same day M81.25Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo1006.2YH222583

941,268 VND

1 Piece(s) 6 Day(s) M101.5Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo1007YH2245.583

941,268 VND

1 Piece(s) 6 Day(s) M101.25Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎]AvailableHomo1007YH2245.583

456,247 VND

1 Piece(s) 5 Day(s) M2.60.45Titanium Alloy (Ti-6AI-4V, etc.)[◎] / Nickel Base Alloy (Inconel, etc.)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Copper (Cu)[◎] / Cast Iron (FC)[◎] / Tool steel (SKD before heat treatment)[◎] / Tempered Steel (35-45 HRC)[◎] / Alloy Steel (SCM)[◎] / Stainless steel (SUS)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◎] / High carbon steel (C content exceeding 0.45%)[◎] / Low Carbon Steel (0.25% or less of C content)[◎]NoneNon-court1004YH1113.262