(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Drill diameter (d1) (mm) | Furrow Length (ℓ2) (mm) | Whole Length (ℓ1) (mm) |
---|---|---|---|---|---|---|---|
34,074 VND | 10 Piece(s) | 4 Day(s) | 1 | 18 | 40 | ||
141,455 VND | 10 Piece(s) | 4 Day(s) | 1.1 | 20 | 42 | ||
30,390 VND | 10 Piece(s) | 4 Day(s) | 1.2 | 20 | 42 | ||
141,455 VND | 10 Piece(s) | 4 Day(s) | 1.3 | 22 | 45 | ||
107,163 VND | 10 Piece(s) | 4 Day(s) | 1.4 | 23 | 48 | ||
30,390 VND | 10 Piece(s) | 4 Day(s) | 1.5 | 23 | 48 | ||
141,455 VND | 10 Piece(s) | 8 Day(s) | 1.6 | 25 | 50 | ||
30,390 VND | 10 Piece(s) | 5 Day(s) | 1.7 | 25 | 50 | ||
141,455 VND | 10 Piece(s) | 4 Day(s) | 1.8 | 28 | 52 | ||
18,419 VND | 10 Piece(s) | 6 Day(s) | 2 | 29 | 55 | ||
54,108 VND | 10 Piece(s) | 4 Day(s) | 2.1 | 29 | 55 | ||
71,423 VND | 10 Piece(s) | 4 Day(s) | 2.2 | 33 | 58 | ||
71,423 VND | 10 Piece(s) | 9 Day(s) | 2.3 | 33 | 58 | ||
72,972 VND | 10 Piece(s) | 5 Day(s) | 2.4 | 35 | 61 | ||
22,563 VND | 10 Piece(s) | 4 Day(s) | 2.5 | 35 | 61 | ||
72,972 VND | 10 Piece(s) | 6 Day(s) | 2.6 | 37 | 64 | ||
72,972 VND | 10 Piece(s) | 4 Day(s) | 2.7 | 37 | 64 | ||
77,838 VND | 10 Piece(s) | 4 Day(s) | 2.8 | 39 | 67 | ||
23,943 VND | 10 Piece(s) | 4 Day(s) | 2.9 | 42 | 71 | ||
23,943 VND | 10 Piece(s) | Same day | 3 | 42 | 71 | ||
23,943 VND | 10 Piece(s) | 6 Day(s) | 3.1 | 42 | 71 | ||
26,708 VND | 10 Piece(s) | 14 Day(s) | 3.2 | 42 | 71 | ||
26,708 VND | 1 Piece(s) | 7 Day(s) | 3.3 | 45 | 73 | ||
26,708 VND | 10 Piece(s) | Same day | 3.4 | 45 | 73 | ||
26,708 VND | 10 Piece(s) | 10 Day(s) | 3.5 | 45 | 73 | ||
84,883 VND | 10 Piece(s) | 6 Day(s) | 3.6 | 48 | 76 | ||
84,883 VND | 10 Piece(s) | 9 Day(s) | 3.7 | 48 | 76 | ||
84,883 VND | 10 Piece(s) | 4 Day(s) | 3.8 | 48 | 76 | ||
30,390 VND | 10 Piece(s) | 4 Day(s) | 3.9 | 51 | 79 | ||
33,614 VND | 10 Piece(s) | 4 Day(s) | 4 | 54 | 83 | ||
33,614 VND | 10 Piece(s) | 5 Day(s) | 4.1 | 54 | 83 | ||
33,614 VND | 10 Piece(s) | 10 Day(s) | 4.2 | 54 | 83 | ||
33,614 VND | 10 Piece(s) | 6 Day(s) | 4.3 | 54 | 83 | ||
33,000 VND | 10 Piece(s) | 4 Day(s) | 4.4 | 56 | 86 | ||
33,000 VND | 10 Piece(s) | 10 Day(s) | 4.5 | 56 | 86 | ||
33,000 VND | 10 Piece(s) | 4 Day(s) | 4.6 | 56 | 86 | ||
33,000 VND | 10 Piece(s) | 4 Day(s) | 4.7 | 59 | 89 | ||
101,492 VND | 10 Piece(s) | 4 Day(s) | 4.8 | 59 | 89 | ||
44,666 VND | 10 Piece(s) | 4 Day(s) | 4.9 | 62 | 92 | ||
44,666 VND 22,333 VND | 1 Piece(s) | Same day | 5 | 62 | 92 | ||
101,492 VND | 10 Piece(s) | 4 Day(s) | 5.1 | 62 | 92 | ||
45,127 VND | 10 Piece(s) | Same day | 5.2 | 64 | 95 | ||
104,355 VND | 10 Piece(s) | 5 Day(s) | 5.3 | 64 | 95 | ||
104,355 VND | 10 Piece(s) | 4 Day(s) | 5.4 | 64 | 95 | ||
45,127 VND | 10 Piece(s) | 8 Day(s) | 5.5 | 64 | 95 | ||
109,511 VND | 10 Piece(s) | 4 Day(s) | 5.6 | 67 | 98 | ||
109,511 VND | 10 Piece(s) | 4 Day(s) | 5.7 | 67 | 98 | ||
109,511 VND | 10 Piece(s) | 4 Day(s) | 5.8 | 67 | 98 | ||
166,084 VND | 10 Piece(s) | 4 Day(s) | 5.9 | 67 | 98 | ||
55,717 VND | 1 Piece(s) | Same day | 6 | 70 | 102 | ||
172,384 VND | 10 Piece(s) | 5 Day(s) | 6.1 | 70 | 102 | ||
115,813 VND | 10 Piece(s) | 4 Day(s) | 6.2 | 70 | 102 | ||
115,813 VND | 10 Piece(s) | 4 Day(s) | 6.3 | 70 | 102 | ||
180,402 VND | 10 Piece(s) | 4 Day(s) | 6.4 | 73 | 105 | ||
123,829 VND | 10 Piece(s) | 10 Day(s) | 6.5 | 73 | 105 | ||
123,829 VND | 10 Piece(s) | 4 Day(s) | 6.6 | 73 | 105 | ||
123,829 VND | 10 Piece(s) | 4 Day(s) | 6.7 | 73 | 105 | ||
129,555 VND | 10 Piece(s) | 5 Day(s) | 6.8 | 73 | 105 | ||
186,128 VND | 10 Piece(s) | 4 Day(s) | 6.9 | 73 | 105 | ||
67,690 VND | 10 Piece(s) | 5 Day(s) | 7 | 73 | 105 |
Part Number |
---|
Loading...Tải…
work material | General Steel / Tempered Steel / Stainless steel / Cast Iron / Aluminum / Titan | Tool Material Type | High Speed Steel | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | Steam homo | With/without Oil Hole | None | Twist angle(˚) | 30° |
Drill Diameter Tolerance | h8 | Blade End angle | 118˚ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy