(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
EX-SFT for General Purpose (UniFi) / EX-H-SFT Coating Treatment for General Purpose (UniFi) (Part Number)

EX-SFT for General Purpose (UniFi) / EX-H-SFT Coating Treatment for General Purpose (UniFi)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      624,545VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
18855K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) work material Coating Y/N Coating Type Overall Length (L)
(mm)
Number of Furrows Screw Length (Lc)
(mm)
Rating (H) Shank (d)
(mm)
Square length (Lk)
(mm)
Square width (k)
(mm)
Twist angle Neck part length (L1)
(mm)

644,593 VND

1 Piece(s) Quote NO.12-28UNFMedium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[◎] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]None-60317OH25.574.5-25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Uni-fi Chamfer threads (Lcf) 2.5 Tool Material Type Vanadium heis
Tap Type Spiral Tap Hole type For Through Hole / For Fixed Hole

Please check the type/dimensions/specifications of the part 18855K in the EX-SFT for General Purpose (UniFi) / EX-H-SFT Coating Treatment for General Purpose (UniFi) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 18855K trong chuỗi EX-SFT for General Purpose (UniFi) / EX-H-SFT Coating Treatment for General Purpose (UniFi).

Products like this...

Part Number
18840K
18849K
18858K
18861K
18867K
18870K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) work material Coating Y/N Coating Type Overall Length (L)
(mm)
Number of Furrows Screw Length (Lc)
(mm)
Rating (H) Shank (d)
(mm)
Square length (Lk)
(mm)
Square width (k)
(mm)
Twist angle Neck part length (L1)
(mm)

624,545 VND

1 Piece(s) 4 Day(s) NO.8-32UNCThermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯]None-52313OH2574-21

624,545 VND

1 Piece(s) 4 Day(s) NO.10-32UNFThermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯]None-60316OH25.574.5-24

639,437 VND

1 Piece(s) 4 Day(s) 1/4-20UNCThermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯]None-62319OH2674.5-29

639,437 VND

1 Piece(s) 4 Day(s) 1/4-28UNFThermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯]None-62319OH2674.5-29

737,374 VND

1 Piece(s) 4 Day(s) 5/16-18UNCThermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯]None-70322OH26.185-37

737,374 VND

1 Piece(s) 4 Day(s) 5/16-24UNFThermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Alloy Steel (SCM)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯]None-70322OH26.185-37