(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Coating Y/N | Coating Type | Overall Length (L) (mm) | Handle Part Diameter (d) (mm) | Screw Rating | Screw Length (l) (mm) | Square width (K) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
292,212 VND | 10 Piece(s) | 4 Day(s) | M3 | 0.5 | Available | Homo | 46 | 4 | YH2X | 5 | 3.2 | ||
280,757 VND | 10 Piece(s) | 5 Day(s) | M4 | 0.7 | Available | Homo | 52 | 5 | YH3 | 7 | 4 | ||
288,776 VND | 10 Piece(s) | 8 Day(s) | M5 | 0.8 | Available | Homo | 60 | 5.5 | YH3 | 8 | 4.5 | ||
307,675 VND | 1 Piece(s) | 8 Day(s) | M6 | 1 | Available | Homo | 62 | 6 | YH3 | 10 | 4.5 | ||
394,730 VND | 10 Piece(s) | 5 Day(s) | M8 | 1.25 | Available | Homo | 70 | 6.2 | YH3X | 12.0 | 5 | ||
516,150 VND | 10 Piece(s) | 4 Day(s) | M10 | 1.5 | Available | Homo | 75 | 7 | YH3X | 15 | 5.5 | ||
691,407 VND | 10 Piece(s) | 5 Day(s) | M12 | 1.75 | Available | Homo | 82 | 8.5 | YH4 | 17.0 | 6.5 | ||
1,176,087 VND | 1 Piece(s) | 5 Day(s) | M14 | 2 | Available | Homo | 88 | 10.5 | YH4 | 20.0 | 8 | ||
1,376,545 VND | 1 Piece(s) | 5 Day(s) | M16 | 2 | Available | Homo | 95 | 12.5 | YH4 | 20.0 | 10 | ||
2,275,733 VND | 1 Piece(s) | 5 Day(s) | M20 | 2.5 | Available | Homo | 105 | 15 | YH4X | 25 | 11 | ||
280,757 VND | 10 Piece(s) | 7 Day(s) | M3 | 0.5 | None | Non-homo | 46 | 4 | YH2X | 5 | 3.2 | ||
554,100 VND | 10 Piece(s) | 4 Day(s) | M4 | 0.7 | None | Non-homo | 52 | 5 | YH3 | 7 | 4 | ||
561,545 VND | 10 Piece(s) | 4 Day(s) | M5 | 0.8 | None | Non-homo | 60 | 5.5 | YH3 | 8 | 4.5 | ||
576,435 VND | 10 Piece(s) | 4 Day(s) | M6 | 1 | None | Non-homo | 62 | 6 | YH3 | 10 | 4.5 | ||
379,839 VND | 10 Piece(s) | 4 Day(s) | M8 | 1.25 | None | Non-homo | 70 | 6.2 | YH3X | 12.0 | 5 | ||
493,242 VND | 10 Piece(s) | 4 Day(s) | M10 | 1.5 | None | Non-homo | 75 | 7 | YH3X | 15 | 5.5 | ||
946,992 VND | 10 Piece(s) | 4 Day(s) | M12 | 1.75 | None | Non-homo | 82 | 8.5 | YH4 | 17.0 | 6.5 | ||
1,330,722 VND | 1 Piece(s) | 5 Day(s) | M16 | 2 | None | Non-homo | 95 | 12.5 | YH4 | 20.0 | 10 | ||
2,178,367 VND | 1 Piece(s) | 5 Day(s) | M20 | 2.5 | None | Non-homo | 105 | 15 | YH4X | 25 | 11 | ||
274,119 VND | 1 Piece(s) | 5 Day(s) | M3 | 0.5 | Available | TiN | 46 | 4 | YH2X | 5 | 3.2 | ||
235,726 VND | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | Available | TiN | 52 | 5 | YH3 | 7 | 4 | ||
239,441 VND | 1 Piece(s) | 5 Day(s) | M5 | 0.8 | Available | TiN | 60 | 5.5 | YH3 | 8 | 4.5 | ||
260,495 VND | 1 Piece(s) | 5 Day(s) | M6 | 1 | Available | TiN | 62 | 6 | YH3 | 10 | 4.5 | ||
369,069 VND | 1 Piece(s) | 5 Day(s) | M8 | 1.25 | Available | TiN | 70 | 6.2 | YH3X | 12.0 | 5 | ||
598,603 VND | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | Available | TiN | 82 | 8.5 | YH4 | 17.0 | 6.5 |
Part Number |
---|
Loading...Tải…
Screw Types | Meter | Chamfer threads (Lcf) | 2.5 | Tool Material Type | Powdered High speed steel |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For Through Hole / For Fixed Hole |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy