(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
10951K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | work material | Coating Y/N | Coating Type | Overall Length (L) (mm) | Number of Furrows | Screw Length (Lc) (mm) | Rating (H) | Shank (d) (mm) | Square length (Lk) (mm) | Square width (k) (mm) | Twist angle | Neck part length (L1) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,840,459 VND | 1 Piece(s) | 4 Day(s) | M16 | 2 | Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | TiN | 95 | 3 | 14 | OH3 | 12.5 | 13 | 10 | 45° | 52 |
Loading...Tải…
Screw Types | Meter | Chamfer threads (Lcf) | 2.5 | Tool Material Type | Vanadium heis |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For Through Hole / For Fixed Hole |
Please check the type/dimensions/specifications of the part 10951K in the EX-SFT for General Purpose/ EX-H-SFT Coating Treatment for General Purpose / TIN-SFT Tin Coated series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10951K trong chuỗi EX-SFT for General Purpose/ EX-H-SFT Coating Treatment for General Purpose / TIN-SFT Tin Coated.
Part Number |
---|
10923K |
10926K |
10929K |
10953K |
10959K |
10963K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | work material | Coating Y/N | Coating Type | Overall Length (L) (mm) | Number of Furrows | Screw Length (Lc) (mm) | Rating (H) | Shank (d) (mm) | Square length (Lk) (mm) | Square width (k) (mm) | Twist angle | Neck part length (L1) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
823,284 VND | 1 Piece(s) | 4 Day(s) | M8 | 1.25 | Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Titanium Alloy (Ti-6AI-4V, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Tool steel (SKD before heat treatment)[◯] / Steel Cast (SC)[◯] | Available | TiN | 70 | 3 | 8.5 | OH3 | 6.2 | 8 | 5 | 45° | 37 | ||
468,143 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.5 | Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Titanium Alloy (Ti-6AI-4V, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Tool steel (SKD before heat treatment)[◯] / Steel Cast (SC)[◯] | Available | TiN | 75 | 3 | 10.5 | OH3 | 7 | 8 | 5.5 | 45° | 41 | ||
1,520,736 VND | 1 Piece(s) | 4 Day(s) | M10 | 1.25 | Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Titanium Alloy (Ti-6AI-4V, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Tool steel (SKD before heat treatment)[◯] / Steel Cast (SC)[◯] | Available | TiN | 75 | 3 | 10.5 | OH3 | 7 | 8 | 5.5 | 45° | 41 | ||
1,840,531 VND | 1 Piece(s) | 8 Day(s) | M16 | 1.5 | Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Titanium Alloy (Ti-6AI-4V, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Tool steel (SKD before heat treatment)[◯] / Steel Cast (SC)[◯] | Available | TiN | 95 | 3 | 14 | OH3 | 12.5 | 13 | 10 | 45° | 52 | ||
2,482,561 VND | 1 Piece(s) | 4 Day(s) | M18 | 1.5 | Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Titanium Alloy (Ti-6AI-4V, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Tool steel (SKD before heat treatment)[◯] / Steel Cast (SC)[◯] | Available | TiN | 100 | 4 | 17.5 | OH3 | 14 | 14 | 11 | 45° | 55 | ||
3,109,055 VND | 1 Piece(s) | 4 Day(s) | M20 | 2.5 | Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Titanium Alloy (Ti-6AI-4V, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Tool steel (SKD before heat treatment)[◯] / Steel Cast (SC)[◯] | Available | TiN | 105 | 4 | 17.5 | OH3 | 15 | 15 | 12 | 45° | 58 |