(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
EX-SFT for General Purpose/ EX-H-SFT Coating Treatment for General Purpose / TIN-SFT Tin Coated (Part Number)

EX-SFT for General Purpose/ EX-H-SFT Coating Treatment for General Purpose / TIN-SFT Tin Coated
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      172,676VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
10926K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
work material Coating Y/N Coating Type Overall Length (L)
(mm)
Number of Furrows Screw Length (Lc)
(mm)
Rating (H) Shank (d)
(mm)
Square length (Lk)
(mm)
Square width (k)
(mm)
Twist angle Neck part length (L1)
(mm)

468,143 VND

1 Piece(s) 4 Day(s) M101.5Low Carbon Steel (0.25% or less of C content)[○] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / High carbon steel (C content exceeding 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool steel (SKD before heat treatment)[○] / Steel Cast (SC)[○] / Duck Tile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium alloy castings (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6AI-4V, etc.)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○]AvailableTiN75310.5OH3785.545°41

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads (Lcf) 2.5 Tool Material Type Vanadium heis
Tap Type Spiral Tap Hole type For Through Hole / For Fixed Hole

Please check the type/dimensions/specifications of the part 10926K in the EX-SFT for General Purpose/ EX-H-SFT Coating Treatment for General Purpose / TIN-SFT Tin Coated series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10926K trong chuỗi EX-SFT for General Purpose/ EX-H-SFT Coating Treatment for General Purpose / TIN-SFT Tin Coated.

Products like this...

Part Number
10917K
10920K
10923K
10929K
10932K
10935K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew size (Nominal) Pitch (P), Number of Threading
(mm)
work material Coating Y/N Coating Type Overall Length (L)
(mm)
Number of Furrows Screw Length (Lc)
(mm)
Rating (H) Shank (d)
(mm)
Square length (Lk)
(mm)
Square width (k)
(mm)
Twist angle Neck part length (L1)
(mm)

652,611 VND

1 Piece(s) 4 Day(s) M50.8Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Titanium Alloy (Ti-6AI-4V, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Tool steel (SKD before heat treatment)[◯] / Steel Cast (SC)[◯]AvailableTiN6035.6OH25.574.545°24

257,095 VND

1 Piece(s) 4 Day(s) M61Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Titanium Alloy (Ti-6AI-4V, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Tool steel (SKD before heat treatment)[◯] / Steel Cast (SC)[◯]AvailableTiN6237OH2674.545°29

823,284 VND

1 Piece(s) 4 Day(s) M81.25Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Titanium Alloy (Ti-6AI-4V, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Tool steel (SKD before heat treatment)[◯] / Steel Cast (SC)[◯]AvailableTiN7038.5OH36.28545°37

1,520,736 VND

1 Piece(s) 4 Day(s) M101.25Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Titanium Alloy (Ti-6AI-4V, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Tool steel (SKD before heat treatment)[◯] / Steel Cast (SC)[◯]AvailableTiN75310.5OH3785.545°41

1,190,979 VND

1 Piece(s) 4 Day(s) M121.75Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Titanium Alloy (Ti-6AI-4V, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Tool steel (SKD before heat treatment)[◯] / Steel Cast (SC)[◯]AvailableTiN82312OH38.596.545°48

1,190,979 VND

1 Piece(s) 4 Day(s) M121.5Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium Carbon Steel (C Content 0.25% - 0.45%)[◯] / High carbon steel (C content exceeding 0.45%)[◯] / Low Carbon Steel (0.25% or less of C content)[◯] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[◯] / Titanium Alloy (Ti-6AI-4V, etc.)[◯] / Magnesium alloy castings (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Duck Tile Cast Iron (FCD)[◯] / Tool steel (SKD before heat treatment)[◯] / Steel Cast (SC)[◯]AvailableTiN82312OH38.596.545°48