(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DCGT-J, 55° rhombus, positive, with hole, turning tip (Part Number)

DCGT-J, 55° rhombus, positive, with hole, turning tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      253,768VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: D (55° Rhombus)
· Number of Available Corners: 2
· Rake Angle: Positive
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number
DCGT11T302EL-J-TN610
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Available corners work material Breaker Use Rake angle Selfishly Nose R JAN Code Trusco Code Material Applications (chip breaker) Material Type (Base material) Coating Work material condition Clearance angle Accuracy Groove / hole Cutting blade length Thickness Corner Radius (Nose Radius)
(mm)
L/R handed use Wiper blade Usable number of cutting edges Material Type Symbol Chip Breaker Symbol Weight (g) Rake angle
(°)

402,885 VND

10 Piece(s) 13 Day(s) or more --Steel----4960664786923827-6412--Finishing to medium cuttingCermetUncoatedContinuousPositive 7° (C)GT (With Holes)11T3(3.97)0.2Leftnone2TN610J2.00014

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape D (55° Diamond)

Please check the type/dimensions/specifications of the part DCGT11T302EL-J-TN610 in the DCGT-J, 55° rhombus, positive, with hole, turning tip series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DCGT11T302EL-J-TN610 trong chuỗi DCGT-J, 55° rhombus, positive, with hole, turning tip.

Products like this...

Part Number
DCGT0702005MFR-U-PR1225
DCGT070201ER-U-PR930
DCGT070201FL-U-KW10
DCGT11T302EL-U-PR930
DCGT11T302EL-U-TN60
DCGT11T302ER-J-KW10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Available corners work material Breaker Use Rake angle Selfishly Nose R JAN Code Trusco Code Material Applications (chip breaker) Material Type (Base material) Coating Work material condition Clearance angle Accuracy Groove / hole Cutting blade length Thickness Corner Radius (Nose Radius)
(mm)
L/R handed use Wiper blade Usable number of cutting edges Material Type Symbol Chip Breaker Symbol Weight (g) Rake angle
(°)

314,948 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter2Stainless SteelMedium CuttingPositiveRight HandedOthers--<0.05PR1225-----------------

345,636 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter2Steel / Stainless SteelMedium CuttingPositiveRight HandedOthers--0.1PR930-----------------

296,456 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyMedium CuttingPositiveLeft HandedOthers--0.1KW10-----------------

413,111 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter2Steel / Stainless SteelMedium CuttingPositiveLeft Handed0.2--0.2PR930-----------------

294,489 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast IronMedium CuttingPositiveLeft Handed0.2--0.2TN60-----------------

345,636 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyMedium CuttingPositiveRight Handed0.2--0.2KW10-----------------