(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nippers for Piano Wire

Nippers for Piano Wire

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 7491-250

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    250
  • With or without Spring
    Not Included
  • Piano Wire Cutting Performance(φ/mm)
    3.5
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    395
  • Soft Wire Cutting Capacity(mm φ)
    5
  • Medium Hard Wire Cutting Capacity(mm φ)
    5
  • Hard Wire Cutting Capacity(mm φ)
    3.8
  • Body / Option
    Main Body
  • JAN Code
    4003773014386
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    They can generally cut thick, hard wires with less force required compared to sloped nippers of the same size. In order to efficiently transmit power, the blade is distributed over a central axis. Blade strength for which a careful quenching process was executed is approximately HRC64. Material is oil quenching tempering processed chrome vanadium electrosteel
Part Number
7491-250
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,072,232 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    250
  • With or without Spring
    Not Included
  • Piano Wire Cutting Performance(φ/mm)
    3.5
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    395
  • Soft Wire Cutting Capacity(mm φ)
    5
  • Medium Hard Wire Cutting Capacity(mm φ)
    5
  • Hard Wire Cutting Capacity(mm φ)
    3.8
  • Body / Option
    Main Body
  • JAN Code
    4003773014386
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    They can generally cut thick, hard wires with less force required compared to sloped nippers of the same size. In order to efficiently transmit power, the blade is distributed over a central axis. Blade strength for which a careful quenching process was executed is approximately HRC64. Material is oil quenching tempering processed chrome vanadium electrosteel

Product Description

A center wire cutter that cuts thick wires with a little force compared to other wire cutters of the same length.
[Features]
・ The joint features forged shaft crimp and has excellent durability
・ Compared to general diagonal wire cutters of the same size, it can cut thick hard wires with less force.
・ With precision cutters for soft wire, medium hard wire and hard wire
・ Precision cutting edge in the center
・ The hardness of the blade is approx. HRC 64
・ Ideal adjustment of cutting angle and lever ratio for particularly high cutting performance without force
[Applications]
・ Withstands hard continuous use

Specifications of 7491-250

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    250
  • With or without Spring
    Not Included
  • Piano Wire Cutting Performance(φ/mm)
    3.5
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    395
  • Soft Wire Cutting Capacity(mm φ)
    5
  • Medium Hard Wire Cutting Capacity(mm φ)
    5
  • Hard Wire Cutting Capacity(mm φ)
    3.8
  • Body / Option
    Main Body
  • JAN Code
    4003773014386
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    They can generally cut thick, hard wires with less force required compared to sloped nippers of the same size. In order to efficiently transmit power, the blade is distributed over a central axis. Blade strength for which a careful quenching process was executed is approximately HRC64. Material is oil quenching tempering processed chrome vanadium electrosteel
Part Number
7491-250
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,072,232 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1